COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Image

Nexen 1.0000 Inch (in) Bore Inside Diameter Shaft Extension Sleeve

Image

Nexen 1.3750 Inch (in) Bore Inside Diameter Shaft Extension Sleeve
Description N/A 807900 Sleeve Bushing Coupling N/A 810500 HW Sleeve Bushing Coupling
Supplier Name N/A Nexen
Manufacturer Part Number N/A 807900 N/A 810500
Bore Inside Diameter N/A 1.0000 in N/A 1.3750 in
Bore Outside Diameter N/A 1.6250 in N/A 1.8750 in
Bore Length N/A 7.3100 in N/A 8.5000 in
Bore Style N/A Straight Shaft
For Use With N/A M-800 Series Clutches MW Series Clutches N/A H-1000 Series Clutches HW Series Clutches
Parts Category N/A Adapters Bushings Couplings
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Weight N/A 4.00 lb N/A 5.500 lb
Features & Benefits N/A Includes shaft key and longer set screws
General Information N/A Used on short shafts when clutch set screw end faces away from motor/reducer. Do not put over hung loads beyond the end of the supporting motor/reducer shaft. Most commonly used when putting a coupling on the clutch to connect two shafts.