COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Flange Mounted Brakes

Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake

Nexen Flange Mounted Brakes

Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake

Nexen Flange Mounted Brakes

Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake

Nexen Flange Mounted Brakes

Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake

Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake (01142346)

Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake
Description N/A 805900 SE-100 Brake N/A 806000 SE-200 Brake N/A 808200 SE-500 Brake N/A 808300 SE-1000 Brake N/A 827320 Motor Brake
Supplier Name N/A Nexen
Manufacturer Part Number N/A 805900 N/A 806000 N/A 808200 N/A 808300 N/A 827320
Model Number N/A SE-100 N/A SE-200 N/A SE-500 N/A SE-1000 N/A FMBES-625
Accessory Hubs N/A
Approximate Brake Facing Life N/A 140 hp·hr N/A 140 hp·hr N/A 356 hp·hr N/A 356 hp·hr N/A 160 hp·hr
Approximate Engagement Response Time N/A 30 ms
Bore Size N/A 5/8 in N/A 0.8750 in N/A 1.1250 in N/A 1.3750 in N/A 5/8 in
Bore Type N/A Straight
Brake Air Chamber Volume when New N/A 78.400 in³
Brake Air Chamber Volume when Worn Out N/A 16.200 in³
Brake Facing Edge Color Code N/A Red
Brake Facing Effective Area N/A 7.7 in² N/A 7.7 in² N/A 38.1 in² N/A 38.1 in² N/A 15.2 in²
Brake Facing Thickness when Worn Out N/A 0.170 in N/A N/A N/A N/A
Brake Facing Type N/A Standard Coefficient
Brake Heat Sink Capacity N/A
Brake Peak Thermal Input Rate N/A 7.00 hp N/A 7.00 hp N/A 34.00 hp N/A 34.00 hp N/A
Brake Response Factor N/A
Brake Series N/A SE N/A SE N/A SE N/A SE N/A FMBES
Engagement N/A Spring Engaged
Release N/A Air Release
Facing Kit N/A 808471 N/A 808471 N/A 812771 N/A 812771 N/A 827302
Finish N/A Black Oxide N/A Black Oxide N/A Black Oxide N/A Black Oxide N/A Nickel Plated
Frame Size N/A 56C N/A 143TC 145TC N/A 182TC N/A 213TC 215TC N/A 56C
Frame Type N/A National Electrical Manufacturers Association (NEMA)
Function N/A Stopping and Holding
Guards N/A
Input Shaft Diameter N/A
UPC Code N/A
Maximum Speed N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 3600 rpm
Maximum Brake Continuous Thermal Dissipation N/A 0.10 hp N/A 0.10 hp N/A 0.20 hp N/A 0.20 hp N/A 0.30 hp
Maximum Pressure N/A 80 psi
Maximum Static Brake Torque N/A
Minimum Engagement Pressure N/A
Minimum Release Pressure N/A 40 psi N/A 50 psi N/A 30 psi N/A 40 psi N/A 30 psi
Minimum Static Brake Torque N/A 100 in·lb N/A 225 in·lb N/A 575 in·lb N/A 1150 in·lb N/A 200 in·lb
Mounting Adapter N/A
Mounting Configuration N/A Flange Mounted
Open or Enclosed Design N/A Enclosed
Output Shaft Diameter N/A
Overhung Load Capacity N/A N/A N/A N/A N/A 170 lb
Port Size N/A 1/8 in
Port Type N/A National Pipe Thread (NPT)
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) N/A European Conformity (CE) Ingress Protection (IP54) National Electrical Manufacturers Association (NEMA) 1.26.55 (Waterproof Machines) Restriction of Hazardous Substances (RoHS)
Rebuild Kits N/A 808400 N/A 808500 N/A 812700 N/A 812800 N/A 827301
Recommended Control Kits N/A 940012 (3-Way Normally Closed (N.C.) 1/8 in. National Pipe Thread (NPT)) 940017 (3-Way Normally Closed (N.C.) 0 to 100 PSI 1/8 in. National Pipe Thread (NPT)) 940021 (3-Way 5 to 100 psi 1/8 in. National Pipe Thread (NPT))
Shaft Inertia N/A 12960.00 lb/in²
Static Torque Capacity N/A
Temperature Range N/A
Weight N/A 14.5 lb N/A 14.5 lb N/A 29 lb N/A 29 lb N/A 24.00 lb
Thermal Capacity N/A
Features & Benefits N/A
  • Spring engaged brakes provide protection to equipment when fast, dependable stops are required for non-cyclic applications
  • Restrictor valve controls exhaust air during engagement, ensuring a smooth stop
  • 3 moving parts insure durability and dependability
  • Mounting flexibility, NEMA C-Flange mount or Shaft mount capability
  • Not designed for vertical mounting
  • No dynamic thrust load on bearings when unit is engaged
  • No thrust load, or virtually no radial load, when unit is disengaged and motor is running
N/A
  • Spring engaged brakes provide protection to equipment when fast, dependable stops are required for non-cyclic applications
  • Restrictor valve controls exhaust air during engagement, ensuring a smooth stop
  • 3 moving parts insure durability and dependability
  • Mounting flexibility, NEMA C-Flange mount or Shaft mount capability
  • Not designed for vertical mounting
  • No dynamic thrust load on bearings when unit is engaged
  • No thrust load, or virtually no radial load, when unit is disengaged and motor is running
N/A
  • Spring engaged brakes provide protection to equipment when fast, dependable stops are required for non-cyclic applications
  • Restrictor valve controls exhaust air during engagement, ensuring a smooth stop
  • 3 moving parts insure durability and dependability
  • Mounting flexibility, NEMA C-Flange mount or Shaft mount capability
  • Not designed for vertical mounting
  • No dynamic thrust load on bearings when unit is engaged
  • No thrust load, or virtually no radial load, when unit is disengaged and motor is running
N/A
  • Spring engaged brakes provide protection to equipment when fast, dependable stops are required for non-cyclic applications
  • Restrictor valve controls exhaust air during engagement, ensuring a smooth stop
  • 3 moving parts insure durability and dependability
  • Mounting flexibility, NEMA C-Flange mount or Shaft mount capability
  • Not designed for vertical mounting
  • No dynamic thrust load on bearings when unit is engaged
  • No thrust load, or virtually no radial load, when unit is disengaged and motor is running
N/A
  • Spring engaged for holding in power off conditions
  • Self adjusting for friction material wear
  • Totally eliminates the necessity to shut down for periodic adjustments
  • No special requirements or additional parts for vertical-mounted applications
  • Air released, greater heat-sink capacity for cooler more reliable performance
  • Ideal for high-cycle applications
  • Sealed for water protection per NEMA standard 1.26.55 (IP54)
General Information N/A Consult Motion for use in cyclic applications. N/A Consult Motion for use in cyclic applications. N/A Consult Motion for use in cyclic applications. N/A Consult Motion for use in cyclic applications. N/A