COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

Bore Size

Brake Air Chamber Volume when New

N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake N/A 805900 N/A 140 hp·hr N/A 5/8 in N/A 78.400 in³
N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake N/A 806000 N/A 140 hp·hr N/A 0.8750 in N/A 78.400 in³
N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake N/A 808200 N/A 356 hp·hr N/A 1.1250 in N/A 78.400 in³
N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake N/A 808300 N/A 356 hp·hr N/A 1.3750 in N/A 78.400 in³
N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake N/A 827320 N/A 160 hp·hr N/A 5/8 in N/A 78.400 in³
N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake N/A 827340 N/A 160 hp·hr N/A 0.8750 in N/A 78.400 in³
N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake N/A 827360 N/A 571 hp·hr N/A 1.1250 in N/A 78.400 in³
N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake N/A 827380 N/A 571 hp·hr N/A 1.3750 in N/A 78.400 in³
N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake N/A 808242 N/A 356 hp·hr N/A 1.1250 in N/A 78.400 in³
N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake N/A 827323 N/A 160 hp·hr N/A 5/8 in N/A 78.400 in³
N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake N/A 827344 N/A 160 hp·hr N/A 0.8750 in N/A 78.400 in³
N/A Nexen 1.6250, 0.8750, 1.0000, 1.1250, 1.2500, 1.3750, and 1.5000 Inch (in) Bore Size Flange Mounted Brake N/A 801305 N/A 1200 hp·hr N/A 0.8750 in1 in1.1250 in1.3750 in1.6250 in1-1/2 in1-1/4 in N/A 78.400 in³
N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake N/A 808301 N/A 534 hp·hr N/A 1.3750 in N/A 78.400 in³
N/A Nexen 1.0000 Inch (in) Bore Size Flange Mounted Brake N/A 808204 N/A 356 hp·hr N/A 1 in N/A 78.400 in³
N/A Nexen 0.5000 Inch (in) Bore Size Flange Mounted Brake N/A 805904 N/A 140 hp·hr N/A 1/2 in N/A 78.400 in³
N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake N/A 801980 N/A 554 hp·hr N/A 1.3750 in N/A
N/A Nexen 1.6250 Inch (in) Bore Size Flange Mounted Brake N/A 801990 N/A 554 hp·hr N/A 1.6250 in N/A
N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake N/A 928000 N/A 394 hp·hr N/A 0.8750 in N/A 0.550 in³
N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake N/A 928500 N/A 394 hp·hr N/A 5/8 in N/A 0.550 in³
N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake N/A 935200 N/A 572 hp·hr N/A 1.1250 in N/A 1.276 in³
N/A Nexen 28 Millimeter (mm) Bore Size Flange Mounted Brake N/A 965301 N/A 41 kW·hr N/A 28 mm N/A 0.983 in³
N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake N/A 936207 N/A 613 hp·hr N/A 1.3750 in N/A 1.600 in³
N/A Nexen 19 Millimeter (mm) Bore Size Flange Mounted Brake N/A 964910 N/A 41 kW·hr N/A 19 mm N/A 0.437 in³
N/A Nexen 24 Millimeter (mm) Bore Size Flange Mounted Brake N/A 964911 N/A 41 kW·hr N/A 24 mm N/A 0.437 in³
N/A Nexen 38 Millimeter (mm) Bore Size Flange Mounted Brake N/A 965303 N/A 41 kW·hr N/A 38 mm N/A 1.210 in³
1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2