| Items |
00884962 Nexen 115 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake |
00885022 Nexen 115 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake |
00885082 Nexen 115 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake |
00885204 Nexen 230 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake |
00887834 Nexen 343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake |
|||||
| Description | N/A 818800 TSE-450 8 Spring Brake | N/A 818861 TSE-450 10 Spring Brake | N/A 818862 TSE-450 6 Spring Brake | N/A 819000 T-450 Quick-Detach (QD) Brake | N/A 820300 TSE-600 8 Spring Brake | |||||
| Supplier Name | N/A Nexen | |||||||||
| Manufacturer Part Number | N/A 818800 | N/A 818861 | N/A 818862 | N/A 819000 | N/A 820300 | |||||
| Model Number | N/A TSE-450 | N/A TSE-450 | N/A TSE-450 | N/A T-450 | N/A TSE-600 | |||||
| Accessory Bushing | N/A | |||||||||
| Approximate Brake Facing Life | N/A 115 hp·hr | N/A 115 hp·hr | N/A 115 hp·hr | N/A 230 hp·hr | N/A 343 hp·hr | |||||
| Approximate Engagement Response Time | N/A | |||||||||
| Backlash | N/A | |||||||||
| Bore Size | N/A 0.5000 to 1.0000 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1/2 in3/4 in5/8 in | N/A 0.5000 to 1.0000 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1/2 in3/4 in5/8 in | N/A 0.5000 to 1.0000 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1/2 in3/4 in5/8 in | N/A 0.5000 to 1.0000 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1/2 in3/4 in5/8 in | N/A 0.5000 to 1.3750 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1.0625 in1.1250 in1.1875 in1.3125 in1.3750 in1/2 in1-1/4 in3/4 in5/8 in | |||||
| Bore Style | N/A JA Bushing (0.5000 to 1.0000 in.) | N/A JA Bushing (0.5000 to 1.0000 in.) | N/A JA Bushing (0.5000 to 1.0000 in.) | N/A JA Bushing (0.5000 to 1.0000 in.) | N/A SH Bushing (0.5000 to 1.3750 in.) | |||||
| Bore Type | N/A Quick-Detach (QD) Bushed | |||||||||
| Brake Air Chamber Volume when New | N/A 2.100 in³ | N/A 2.100 in³ | N/A 2.100 in³ | N/A 0.629 in³ | N/A 3.900 in³ | |||||
| Brake Air Chamber Volume when Worn Out | N/A 0.900 in³ | N/A 0.900 in³ | N/A 0.900 in³ | N/A 1.422 in³ | N/A 1.900 in³ | |||||
| Brake Facing Edge Color Code | N/A Purple | N/A Purple | N/A Purple | N/A Red | N/A Purple | |||||
| Brake Facing Effective Area | N/A 11.9 in² | N/A 11.9 in² | N/A 11.9 in² | N/A 11.9 in² | N/A 18.6 in² | |||||
| Brake Facing Type | N/A High Coefficient | N/A High Coefficient | N/A High Coefficient | N/A Standard Coefficient | N/A High Coefficient | |||||
| Brake Heat Sink Capacity | N/A 30000 ft·lb | N/A 30000 ft·lb | N/A 30000 ft·lb | N/A 30000 ft·lb | N/A 60000 ft·lb | |||||
| Brake Peak Thermal Input Rate | N/A 11.00 hp | N/A 11.00 hp | N/A 11.00 hp | N/A 11.00 hp | N/A 17.00 hp | |||||
| Brake Response Factor | N/A 0.090 | N/A 0.090 | N/A 0.090 | N/A 0.090 | N/A 0.124 | |||||
| Bushing Type | N/A JA Type | N/A JA Type | N/A JA Type | N/A JA Type | N/A SH Type | |||||
| Bushing Range | N/A 0.5000 to 1.0000 in | N/A 0.5000 to 1.0000 in | N/A 0.5000 to 1.0000 in | N/A 0.5000 to 1.0000 in | N/A 0.5000 to 1.3750 in | |||||
| Controllers | N/A | |||||||||
| Engagement | N/A Spring Engaged | N/A Spring Engaged | N/A Spring Engaged | N/A Air Engaged | N/A Spring Engaged | |||||
| Release | N/A Air Release | N/A Air Release | N/A Air Release | N/A Spring Release | N/A Air Release | |||||
| Facing Kit | N/A 818974 | N/A 818974 | N/A 818974 | N/A | N/A 820574 | |||||
| Finish | N/A Black Oxide | |||||||||
| Function | N/A Stopping and Holding | |||||||||
| Guards | N/A 817700 | N/A 817700 | N/A 817700 | N/A | N/A 818300 | |||||
| UPC Code | N/A | |||||||||
| Maximum Speed | N/A 1800 rpm | |||||||||
| Maximum Brake Continuous Thermal Dissipation | N/A 0.52 hp | N/A 0.52 hp | N/A 0.52 hp | N/A 0.52 hp | N/A 1.30 hp | |||||
| Maximum Dynamic Torque Capacity | N/A | |||||||||
| Maximum Pressure | N/A 80 psi | N/A 95 psi | N/A 80 psi | N/A 80 psi | N/A 80 psi | |||||
| Maximum Static Brake Torque | N/A 360 in·lb | N/A 450 in·lb | N/A 240 in·lb | N/A 440 in·lb | N/A 785 in·lb | |||||
| Minimum Engagement Pressure | N/A | N/A | N/A | N/A 3 psi | N/A | |||||
| Minimum Release Pressure | N/A 72 psi | N/A 90 psi | N/A 50 psi | N/A | N/A 72 psi | |||||
| Open or Enclosed Design | N/A Open | |||||||||
| Other Accessories | N/A 819900 (Torque Pin Bracket) | N/A 819900 (Torque Pin Bracket) | N/A 819900 (Torque Pin Bracket) | N/A 819900 (Torque Pin Bracket) | N/A 821400 (Torque Pin Bracket) | |||||
| Outside Diameter | N/A | |||||||||
| Overall Diameter | N/A 5.94 in | N/A 5.94 in | N/A 5.94 in | N/A 5.94 in | N/A 7.19 in | |||||
| Overall Length | N/A 3.75 in | N/A 3.75 in | N/A 3.75 in | N/A 2.5100 in | N/A 4.25 in | |||||
| Port Size | N/A 1/8 in | N/A 1/8 in | N/A 1/4 in | N/A 1/4 in | N/A 1/8 in | |||||
| Port Type | N/A National Pipe Thread (NPT) | |||||||||
| Rating | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||||||||
| Rebuild Kits | N/A 818700 818870 | N/A 818700 818870 | N/A 818700 818870 | N/A | N/A 820200 820370 | |||||
| Recommended Control Kits | N/A 940019 940020 | N/A 940019 940020 | N/A 940019 940020 | N/A 940011 940012 940017 940021 | N/A 940019 940020 | |||||
| Shaft Inertia | N/A 4.74 lb/in² | N/A 4.74 lb/in² | N/A 4.74 lb/in² | N/A 4.74 lb/in² | N/A 20.16 lb/in² | |||||
| Temperature Range | N/A | |||||||||
| Weight | N/A 11.50 lb | N/A 11.50 lb | N/A 11.50 lb | N/A 8.5 lb | N/A 19.00 lb | |||||
| Shaft Size | N/A | |||||||||
| Features & Benefits | N/A | |||||||||
| General Information | N/A Quick-Detach (QD) bushing is required and sold separately. Consult Motion Industries for use in cyclic applications. | N/A Quick-Detach (QD) bushing is required and sold separately. Consult Motion Industries for use in cyclic applications. | N/A Quick-Detach (QD) bushing is required and sold separately. Consult Motion Industries for use in cyclic applications. | N/A Quick-Detach (QD) bushing is required and sold separately. To prevent housing rotation see torque pin bracket under accessories. | N/A Quick-Detach (QD) bushing is required and sold separately. Consult Motion Industries for use in cyclic applications. | |||||
|
|
||||||||||