Item # |
Item Name |
Manufacturer Part Number |
Approximate Brake Facing Life |
Bore Type |
Brake Facing Effective Area |
|---|---|---|---|---|---|
| 00884962 | N/A Nexen 115 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 818800 | Approximate Brake Facing Life N/A 115 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 11.9 in² |
| 00885022 | N/A Nexen 115 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 818861 | Approximate Brake Facing Life N/A 115 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 11.9 in² |
| 00885082 | N/A Nexen 115 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 818862 | Approximate Brake Facing Life N/A 115 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 11.9 in² |
| 00885204 | N/A Nexen 230 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 819000 | Approximate Brake Facing Life N/A 230 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 11.9 in² |
| 00887834 | N/A Nexen 343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 820300 | Approximate Brake Facing Life N/A 343 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 18.6 in² |
| 00887900 | N/A Nexen 343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 820361 | Approximate Brake Facing Life N/A 343 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 18.6 in² |
| 00887960 | N/A Nexen 343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 820362 | Approximate Brake Facing Life N/A 343 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 18.6 in² |
| 00888078 | N/A Nexen 572 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 820600 | Approximate Brake Facing Life N/A 572 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 18.6 in² |
| 00888920 | N/A Nexen 735 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822494 | Approximate Brake Facing Life N/A 735 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 30.6 in² |
| 00889050 | N/A Nexen 735 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822495 | Approximate Brake Facing Life N/A 735 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 30.6 in² |
| 00889085 | N/A Nexen 735 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822496 | Approximate Brake Facing Life N/A 735 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 30.6 in² |
| 00889115 | N/A Nexen 5000 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822500 | Approximate Brake Facing Life N/A 5000 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 50.3 in² |
| 00889177 | N/A Nexen 5000 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822561 | Approximate Brake Facing Life N/A 5000 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 50.3 in² |
| 00889241 | N/A Nexen 5000 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822562 | Approximate Brake Facing Life N/A 5000 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 50.3 in² |
| 00890103 | N/A Nexen 1225 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 824200 | Approximate Brake Facing Life N/A 1225 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 30.6 in² |
| 00890162 | N/A Nexen 3066 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 824300 | Approximate Brake Facing Life N/A 3066 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 50.3 in² |
| 00893659 | N/A Nexen 230 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827800 | Approximate Brake Facing Life N/A 230 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 11.9 in² |
| 00893719 | N/A Nexen 572 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827900 | Approximate Brake Facing Life N/A 572 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 18.6 in² |
| 00893782 | N/A Nexen 1225 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 828000 | Approximate Brake Facing Life N/A 1225 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 30.6 in² |
| 00893845 | N/A Nexen 3066 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 828100 | Approximate Brake Facing Life N/A 3066 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 50.3 in² |
| 01126427 | N/A Nexen 460 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 819001 | Approximate Brake Facing Life N/A 460 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 11.9 in² |
| 01126459 | N/A Nexen 858 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 820601 | Approximate Brake Facing Life N/A 858 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 18.6 in² |
| 01126462 | N/A Nexen 343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 820607 | Approximate Brake Facing Life N/A 343 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 18.6 in² |
| 01126469 | N/A Nexen 1838 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 824201 | Approximate Brake Facing Life N/A 1838 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 30.6 in² |
| 01126473 | N/A Nexen 115 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 819007 | Approximate Brake Facing Life N/A 115 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 11.9 in² |