COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® LES Series Compact Type Electric Slide Tables

SMC® LES Series 1.81 Kilogram (kg) Weight Compact Type Electric Slide Table

SMC® LES Series Compact Type Electric Slide Tables

SMC® LES Series 0.52 Kilogram (kg) Weight Compact Type Electric Slide Table

SMC® LES Series Compact Type Electric Slide Tables

SMC® LES Series 1.2 Kilogram (kg) Weight Compact Type Electric Slide Table

SMC® LES Series Compact Type Electric Slide Tables

SMC® LES Series 3.21 Kilogram (kg) Weight Compact Type Electric Slide Table

SMC® LES Series Compact Type Electric Slide Tables

SMC® LES Series 0.77 Kilogram (kg) Weight Compact Type Electric Slide Table
Description N/A LES25RJ-30-S3

LES, Electric Slide Table, Compact Type
N/A LES8DJ-50

LES, Electric Slide Table, Compact Type
N/A LES16DJ-100

LES, Electric Slide Table, Compact Type
N/A LES25RJ-100

LES, Electric Slide Table, Compact Type
N/A LES16DK-30

LES, Electric Slide Table, Compact Type
Supplier Name N/A SMC®
Manufacturer Part Number N/A LES25RJ-30-S3 N/A LES8DJ-50 N/A LES16DJ-100 N/A LES25RJ-100 N/A LES16DK-30
Country Of Origin N/A JP
MINO N/A 51774X90359 N/A 51774X90443 N/A 51774X89931 N/A 51774X90315 N/A 51774X89971
Series N/A LES
Body Size N/A 16 25 8
Stroke Range1 N/A 100 mm125 mm150 mm30 mm50 mm75 mm
Positioning Repeatability (±) N/A 0.05 mm
Weight N/A 1.81 kg N/A 0.52 kg N/A 1.2 kg N/A 3.21 kg N/A 0.77 kg
Package Type N/A Each
Features & Benefits N/A
  • Motor can be mounted internally with a right or left table, or in-line
  • Motor types: high load step motor or high speed servo motor
N/A
  • Motor can be mounted internally with a right or left table, or in-line
  • Motor types: high load step motor or high speed servo motor
N/A
  • Motor can be mounted internally with a right or left table, or in-line
  • Motor types: high load step motor or high speed servo motor
N/A
  • Motor can be mounted internally with a right or left table, or in-line
  • Motor types: high load step motor or high speed servo motor
N/A
  • Motor can be mounted internally with a right or left table, or in-line
  • Motor types: high load step motor or high speed servo motor
  • 1 Availability dependent on size