| Items |
09682052 SMC® 11-MSQ Clean Series 286 Gram (g) Weight Rotary Table |
09690924 SMC® 11-MSQ Clean Series 1176 Gram (g) Weight Rotary Table |
09666649 SMC® 11-MSQ Clean Series 75 Gram (g) Weight Rotary Table |
10262837 SMC® 11-MSQ Clean Series Rotary Table |
09666645 SMC® 11-MSQ Clean Series 1040 Gram (g) Weight Rotary Table |
|||||
| Description |
N/A
11-MSQB3AE-M9P Rotary Table, 11- Clean 11-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 1, 2, 3, 7) |
N/A
11-MSQA20R-M9PZ Rotary Table, 11- 11/22-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 10, 20, 30, 50) |
N/A
11-MSQB1AE Rotary Table, 11- Clean 11-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 1, 2, 3, 7) |
N/A
11-MSQB1A-A90 11-MSQ, Rotary Table 11-Msq, Rotary Table, Rack & Pinion, Clean Series (Size 1, 2, 3, 7) |
N/A
11-MSQA20A Rotary Table, 11- Clean 11/22-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 10, 20, 30, 50) |
|||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A 11-MSQB3AE-M9P | N/A 11-MSQA20R-M9PZ | N/A 11-MSQB1AE | N/A 11-MSQB1A-A90 | N/A 11-MSQA20A | |||||
| Country Of Origin | N/A JP | N/A JP | N/A JP | N/A | N/A JP | |||||
| Size | N/A 1 2 3 7 | N/A 10 20 30 50 | N/A 1 2 3 7 | N/A 1 2 3 7 | N/A 10 20 30 50 | |||||
| Weight | N/A 286 g | N/A 1176 g | N/A 75 g | N/A | N/A 1040 g | |||||
| MINO | N/A 11774X36194 | N/A 11774X45285 | N/A 11774X20598 | N/A 71774X13518 | N/A 11774X20594 | |||||
| Prop 65 | N/A Yes | N/A Yes | N/A Yes | N/A | N/A Yes | |||||
| Series | N/A MSQ | |||||||||
| Package Type | N/A Each | N/A Each | N/A Each | N/A | N/A Each | |||||
| Features & Benefits |
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|||||
|
|
||||||||||