COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber

SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table

SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber

SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table

SMC® MSQXB Low-Speed Rack and Pinion Rotary Tables

SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table

SMC® MSQ*1-7 Rack and Pinion Rotary Tables

SMC® MSQ Series 6 Millimeter (mm) Bore Diameter Rotary Table

SMC® MSQ*10~200 Basic and High Precision Rack and Pinion Rotary Tables

SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table
Description N/A MSQB30H3 N/A MSQB30H2 N/A MSQXB30A N/A MSQA1A N/A MSQA30A
Supplier Name N/A SMC®
Manufacturer Part Number N/A MSQB30H3 N/A MSQB30H2 N/A MSQXB30A N/A MSQA1A N/A MSQA30A
Actuator Type N/A Rack-and-Pinion
Angle of Rotation N/A 90 º N/A 180 º N/A 190 º N/A 190 º N/A 190 º
Body Size N/A 30 mm N/A 30 mm N/A 30 mm N/A 1 mm N/A 30 mm
Bore Diameter N/A 21 mm N/A 21 mm N/A 21 mm N/A 6 mm N/A 21 mm
Cushion Type N/A Shock Absorber N/A Shock Absorber N/A Rubber Bumper N/A None N/A Rubber Bumper
Options Included N/A Magnetized
Maximum Rotation Speed Per 90 Degree N/A 1 s N/A 1 s N/A 1 s N/A 0.7 s N/A 1 s
Minimum Rotation Speed Per 90 Degree N/A 0.2 s
Mounting Type N/A Basic
Operating Pressure Range N/A 0.1 to 0.2 MPa N/A 0.1 to 0.2 MPa N/A 0.1 to 1 MPa N/A 0.1 to 0.7 MPa N/A 0.1 to 1 MPa
Operating Temperature Range N/A 0 to 60 ºC
Overall Height N/A 57 mm N/A 57 mm N/A 57 mm N/A 29.5 mm N/A 67 mm
Overall Length N/A 127 mm N/A 127 mm N/A 152 mm N/A 59.9 mm N/A 152 mm
Overall Width N/A 75.4 mm N/A 123.4 mm N/A 75.4 mm N/A 28 mm N/A 75.4 mm
Port 1 Type N/A Female British Standard Pipe Taper (BSPT) (End) N/A Female British Standard Pipe Taper (BSPT) (End) N/A Female British Standard Pipe Taper (BSPT) (End) N/A Female N/A Female British Standard Pipe Taper (BSPT) (End)
Port 1 Size N/A 1/8 in N/A 1/8 in N/A 1/8 in N/A M3 x 0.5 N/A 1/8 in
Port 2 Type N/A Female (Side) N/A Female (Side) N/A Female (Side) N/A N/A Female (Side)
Port 2 Size N/A M5 x 0.8 N/A M5 x 0.8 N/A M5 x 0.8 N/A N/A M5 x 0.8
Port Gender N/A Female
Rotation Speed Range Per 90 Degree N/A 0.2 to 1 s N/A 0.2 to 1 s N/A 0.2 to 1 s N/A 0.2 to 0.7 s N/A 0.2 to 1 s
Standards Met N/A Japanese Industrial Standards (JIS)
Series N/A MSQ
Country Of Origin N/A
MINO N/A
Prop 65 N/A
Weight N/A 3.68 lb N/A 3.45 lb N/A 2.69 lb N/A N/A 2.8500 lb
Package Type N/A Each
Features & Benefits N/A