| Items |
02477540 Nidec 1480 and 1785 Revolutions per Minute (rpm) Base Speed Fire Pump Motor |
02477542 Nidec 2965 and 3565 Revolutions per Minute (rpm) Base Speed Fire Pump Motor |
02477544 Nidec 1485 and 1780 Revolutions per Minute (rpm) Base Speed Fire Pump Motor |
02477546 Nidec 2960 and 3560 Revolutions per Minute (rpm) Base Speed Fire Pump Motor |
02477554 Nidec 2940 and 3530 Revolutions per Minute (rpm) Base Speed Fire Pump Motor |
|||||
| Description | N/A 100 and 75 hp, 1785 and 1480 rpm, FF100E2BS | N/A 125 and 100 hp, 3565 and 2965 rpm, FF125E1CS | N/A 125 and 100 hp, 1780 and 1485 rpm, FF125E2CS | N/A 150 and 125 hp, 3560 and 2960 rpm, FF150E1CS | N/A 20 and 15 hp, 3530 and 2940 rpm, FF20E1A, 208 | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A FF100E2BS | N/A FF125E1CS | N/A FF125E2CS | N/A FF150E1CS | N/A FF20E1A | |||||
| Base Speed | N/A 1480 rpm1785 rpm | N/A 2965 rpm3565 rpm | N/A 1485 rpm1780 rpm | N/A 2960 rpm3560 rpm | N/A 2940 rpm3530 rpm | |||||
| Duty/Condition Type | N/A Continuous Duty | |||||||||
| Enclosure Type | N/A Open Drip-Proof (ODP) | |||||||||
| Frame Material | N/A Cast Iron | N/A Cast Iron | N/A Cast Iron | N/A Cast Iron | N/A Steel | |||||
| Frame Size | N/A 404TS | N/A 404TS | N/A 405TS | N/A 405TS | N/A 254T | |||||
| Frequency | N/A 50 Hz60 Hz | |||||||||
| Full Load Current | N/A | N/A 137.00 A | N/A | N/A | N/A | |||||
| Full Load Efficiency | N/A | N/A 94.10 % | N/A | N/A | N/A | |||||
| Harmonization Code | N/A 8501.52.8040 | N/A 8501.53.4080 | N/A 8501.53.4080 | N/A 8501.53.4080 | N/A 8501.52.4000 | |||||
| Insulation Class | N/A | N/A F | N/A | N/A | N/A | |||||
| Type | N/A Fire Pump Motor | |||||||||
| Power for 2 Poles | N/A | N/A 100 hp125 hp | N/A | N/A 125 hp150 hp | N/A 15 hp20 hp | |||||
| Power for 4 Poles | N/A 75 hp100 hp | N/A | N/A 100 hp125 hp | N/A | N/A | |||||
| Phase | N/A 3 | |||||||||
| Number of Poles | N/A 4 | N/A 2 | N/A 4 | N/A 2 | N/A 2 | |||||
| Supply Voltage | N/A 190 V230 V380 V460 V | N/A 460 V | N/A 380 V460 V | N/A 380 V460 V | N/A 190 V208 to 230 V380 V460 V | |||||
| Mounting Type | N/A Footed Horizontal | |||||||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A B | |||||||||
| Shaft Diameter | N/A | N/A 2.13 in | N/A | N/A | N/A | |||||
| Standards Met | N/A | N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA) | N/A | N/A | N/A | |||||
| Synchronous Speed | N/A 1800 rpm | N/A 3600 rpm | N/A 1800 rpm | N/A 3600 rpm | N/A 3600 rpm | |||||
| Weight | N/A 750.00 lb | N/A 750.00 lb | N/A 800.00 lb | N/A 800.00 lb | N/A 150.00 lb | |||||
| Applications | N/A | N/A General Purpose Applications | N/A | N/A | N/A | |||||
|
|
||||||||||