| Items |
02898897 Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor |
02898904 Nidec Vertical Hollow Shaft Inverter Duty Motor |
02898910 Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor |
02898914 Nidec 1770 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor |
02898919 Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor |
|||||
| Description | N/A 100 hp, 1785 rpm, HO100V2SLG, 460 V, 404TP | N/A | N/A 150 hp, 1780 rpm, HO150V2SLG, 460 V, H444TP | N/A 15 hp, 1770 rpm, HO15V2BLE, 230/460 V, 254TP | N/A 200 hp, 1780 rpm, HO200V2SLH, 460 V, H445TPA | |||||
| Supplier Name | N/A US Motors (Nidec) | N/A | N/A US Motors (Nidec) | N/A US Motors (Nidec) | N/A US Motors (Nidec) | |||||
| Manufacturer Part Number | N/A HO100V2SLG | N/A HO125V2SLG | N/A HO150V2SLG | N/A HO15V2BLE | N/A HO200V2SLH | |||||
| Base Speed | N/A 1785 rpm | N/A | N/A 1780 rpm | N/A 1770 rpm | N/A 1780 rpm | |||||
| Duty/Condition Type | N/A Severe Duty | N/A | N/A Continuous Duty | N/A Severe Duty | N/A Severe Duty | |||||
| Enclosure Type | N/A Weather Protected Type I (WPI) | N/A | N/A Weather Protected Type I (WPI) | N/A Weather Protected Type I (WPI) | N/A Weather Protected Type I (WPI) | |||||
| Frame Material | N/A Cast Iron | N/A | N/A Cast Iron | N/A Aluminum | N/A Cast Iron | |||||
| Frame Size | N/A 404TP | N/A | N/A H444TP | N/A 254TP | N/A 445TPA | |||||
| Frequency | N/A 60 Hz | N/A | N/A 60 Hz | N/A 60 Hz | N/A 60 Hz | |||||
| Full Load Current | N/A 114.00 A | N/A | N/A | N/A 18.40 A37.00 A | N/A 222.00 A | |||||
| Full Load Efficiency | N/A 95.40 % | N/A | N/A | N/A 91.70 % | N/A 95.80 % | |||||
| Harmonization Code | N/A 8501.52.8040 | N/A | N/A 8501.53.4080 | N/A 8501.52.4000 | N/A 8501.53.6000 | |||||
| Insulation Class | N/A F | N/A | N/A | N/A F | N/A F | |||||
| Type | N/A Inverter Duty Motor - Vertical Hollow Shaft | N/A | N/A Vertical Hollow Shaft Motor (Inverter Duty) | N/A Inverter Duty Motor - Vertical Hollow Shaft | N/A Inverter Duty Motor - Vertical Hollow Shaft | |||||
| Power for 4 Poles | N/A 100 hp | N/A | N/A 150 hp | N/A 15 hp | N/A 200 hp | |||||
| Phase | N/A 3 | N/A | N/A 3 | N/A 3 | N/A 3 | |||||
| Number of Poles | N/A 4 | N/A | N/A 4 | N/A 4 | N/A 4 | |||||
| Supply Voltage | N/A 460 V | N/A | N/A 460 V | N/A 230 V460 V | N/A 460 V | |||||
| Mounting Type | N/A Vertical | N/A | N/A Vertical | N/A Vertical | N/A Vertical | |||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A B | N/A | N/A B | N/A B | N/A B | |||||
| Shaft Diameter | N/A 2.88 in | N/A | N/A | N/A 1.63 in | N/A 3.38 in | |||||
| Standards Met | N/A National Electrical Manufacturers Association (NEMA) | N/A | N/A | N/A National Electrical Manufacturers Association (NEMA) | N/A National Electrical Manufacturers Association (NEMA) | |||||
| Synchronous Speed | N/A 1800 rpm | N/A | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | |||||
| Weight | N/A 1110.00 lb | N/A | N/A 1500.00 lb | N/A 265.00 lb | N/A 1600.00 lb | |||||
| Applications | N/A Mix Flow Propeller Pumps Turbine | N/A | N/A | N/A Mix Flow Propeller Pumps Turbine | N/A Mix Flow Propeller Pumps Turbine | |||||
|
|
||||||||||