COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Power for 4 Poles

N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 404TP N/A 100 hp
N/A Nidec Vertical Hollow Shaft Inverter Duty Motor N/A N/A N/A N/A
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H444TP N/A 150 hp
N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 254TP N/A 15 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 445TPA N/A 200 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 445TPA N/A 250 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 324TPH N/A 40 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 326TP N/A 50 hp
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 364TP N/A 60 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 365TP N/A 75 hp
N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 256TPH N/A 20 hp
N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 286TPA N/A 30 hp
N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1765 rpm N/A Aluminum N/A 284TPA N/A 25 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 324TP N/A 40 hp
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 404TP N/A 100 hp
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 405TP N/A 125 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H444TP N/A 150 hp
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1775 rpm N/A Aluminum N/A 254TP N/A 15 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H445TP N/A 200 hp
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1775 rpm N/A Aluminum N/A 256TP N/A 20 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H445TP N/A 250 hp
N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 284TP N/A 25 hp
N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 286TP N/A 30 hp
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 449TP N/A 400 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 324TP N/A 40 hp
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2