| Items |
01457740 Behringer 1 Inch (in) Size Standard Duty Pipe Clamp |
01457760 Behringer 1/4 Inch (in) Size Standard Duty Pipe Clamp |
01457762 Behringer 3/8 Inch (in) Size Standard Duty Pipe Clamp |
01457764 Behringer 1/2 Inch (in) Size Standard Duty Pipe Clamp |
01457770 Behringer 1-1/4 Inch (in) Size Standard Duty Pipe Clamp |
|||||
| Description | N/A Standard Duty Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 1 in Pipe | N/A Standard Duty Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 1/4 in Pipe | N/A Standard Duty Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 3/8 in Pipe | N/A Standard Duty Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 1/2 in Pipe | N/A Standard Duty Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 1-1/4 in Pipe | |||||
| Manufacturer Part Number | N/A 51315-PP-COP-STW-HEX | N/A 20540-PP-COP-STW-HEX | N/A 20675-PP-COP-STW-HEX | N/A 30840-PP-COP-STW-HEX | N/A 51660-PP-COP-STW-HEX | |||||
| Supplier Name | N/A Behringer Corporation | |||||||||
| Prop 65 | N/A Yes | |||||||||
| Bore Internal Surface | N/A | |||||||||
| Clamp Assembly Contents | N/A 2 Clamp Halves, Cover Plate, Standard Weld Plate, 2 Hex Bolts | |||||||||
| Clamp Hardware Material | N/A Zinc Plated Steel | |||||||||
| Clamp Material | N/A Polypropylene | |||||||||
| Clamp Style | N/A Standard Duty Pipe Clamp | |||||||||
| Clamp Type | N/A Pipe Clamp - Standard | |||||||||
| Mounting Type | N/A Weld Plate Mounted | |||||||||
| Pipe Size | N/A 1 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 1-1/4 in | |||||
|
|
||||||||||