COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Clamp Material

Clamp Style

Clamp Type

Pipe Size

N/A Behringer 1 Inch (in) Size Standard Duty Pipe Clamp N/A Polypropylene N/A Standard Duty Pipe Clamp N/A Pipe Clamp - Standard N/A 1 in
N/A Behringer 1/4 Inch (in) Size Standard Duty Pipe Clamp N/A Polypropylene N/A Standard Duty Pipe Clamp N/A Pipe Clamp - Standard N/A 1/4 in
N/A Behringer 3/8 Inch (in) Size Standard Duty Pipe Clamp N/A Polypropylene N/A Standard Duty Pipe Clamp N/A Pipe Clamp - Standard N/A 3/8 in
N/A Behringer 1/2 Inch (in) Size Standard Duty Pipe Clamp N/A Polypropylene N/A Standard Duty Pipe Clamp N/A Pipe Clamp - Standard N/A 1/2 in
N/A Behringer 1-1/4 Inch (in) Size Standard Duty Pipe Clamp N/A Polypropylene N/A Standard Duty Pipe Clamp N/A Pipe Clamp - Standard N/A 1-1/4 in
N/A Behringer 1-1/2 Inch (in) Size Standard Duty Pipe Clamp N/A Polypropylene N/A Standard Duty Pipe Clamp N/A Pipe Clamp - Standard N/A 1-1/2 in
N/A Behringer 2 Inch (in) Size Standard Duty Pipe Clamp N/A Polypropylene N/A Standard Duty Pipe Clamp N/A Pipe Clamp - Standard N/A 2 in
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1