| Items |
06110054 Tsubaki (UST) 1-1/2 Inch (in) Pitch Size Roller Chain |
06527110 Tsubaki (UST) 1/2 Inch (in) Pitch Size Roller Chain |
05554737 Tsubaki (UST) 1/2 Inch (in) Pitch Size Roller Chain |
03231754 Tsubaki (UST) 5/8 Inch (in) Pitch Size Roller Chain |
||||
| Description | N/A 120-2H CB Cott Chain | N/A RS08B-2LAMRB Chain | N/A RS08BNPKUTS Gripper Chain | N/A RS10BNPKUTM Gripper Chain | ||||
| Supplier Name | N/A Tsubaki (UST) | |||||||
| Manufacturer Part Number | N/A 1202 | N/A RS08B-2 | N/A RS08BNPKUTS | N/A RS10B NP KUTM | ||||
| Chain Construction | N/A Cottered | N/A | N/A | N/A | ||||
| Chain Number | N/A 120 | N/A 08B | N/A 08B | N/A 10B | ||||
| Chain Pitch Size | N/A 1-1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | ||||
| Chain Standard | N/A | N/A | N/A | N/A American National Standards Institute (ANSI) | ||||
| Clamping Force | N/A | N/A | N/A | N/A 70 N | ||||
| Finish | N/A | N/A | N/A | N/A Nickel Plated | ||||
| Inside Width | N/A | N/A | N/A | N/A 9.65 mm | ||||
| Material | N/A | N/A | N/A | N/A Carbon Steel | ||||
| Material Specification | N/A | N/A | N/A | N/A Alloy Steel Type 304 | ||||
| Measurement Standard | N/A Imperial | N/A Metric | N/A Metric | N/A Metric | ||||
| Number of Strands Across | N/A | N/A | N/A | N/A 1 | ||||
| Pitch Size | N/A | N/A | N/A | N/A 15.9 mm | ||||
| Roller Diameter | N/A | N/A | N/A | N/A 10.16 mm | ||||
| Series | N/A Heavy | N/A British Standard | N/A British Standard-Gripper | N/A British Standard | ||||
| Weight | N/A | N/A 1.1 lb | N/A 0.9 lb | N/A | ||||
|
|
||||||||