COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nidec General Purpose Motors

Nidec 1445 and 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor

Nidec 3525 and 2900 Revolutions per Minute (rpm) Base Speed General Purpose Motor

Nidec 2900 and 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor

Nidec General Purpose Motors

Nidec 1430 and 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor

Nidec Logo

Nidec 2885 and 3515 Revolutions per Minute (rpm) Base Speed General Purpose Motor

Nidec General Purpose Motors

Nidec 1420 and 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor
Description N/A 1 hp, 1755 and 1445 rpm, D1P2D, 208-230/460 N/A 1-1/2 hp, 3525 and 2900 rpm, D32P1D, 208-230 N/A 1-1/2 hp, 1750 and 1430 rpm, D32P2D, 208-230 N/A 2 hp, 3515 and 2885 rpm, D2P1D, 208-230/460 N/A 2 hp, 1745 and 1420 rpm, D2P2D, 208-230/460
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A D1P2D N/A D32P1D N/A D32P2D N/A D2P1D N/A D2P2D
Ambient Temperature N/A 40 ºC N/A 40 ºC N/A 40 ºC N/A N/A 40 ºC
Base Speed N/A 1445 rpm1755 rpm N/A 2900 rpm3525 rpm N/A 1430 rpm1750 rpm N/A 2885 rpm3515 rpm N/A 1420 rpm1745 rpm
Bearing Type N/A 6205-2Z-J/C3 N/A N/A 6205-2Z-J/C3 N/A N/A 6205-2Z-J/C3
Duty/Condition Type N/A Continuous Duty
Enclosure Type N/A Open Drip-Proof (ODP)
Frame Material N/A Steel
Frame Size N/A 143T N/A 143T N/A 145T N/A 145T N/A 145T
Frequency N/A 50 Hz60 Hz
Full Load Current N/A 1.60 A3.20 to 3.10 A N/A N/A 2.10 A4.40 to 4.20 A N/A N/A 2.80 A5.90 to 5.60 A
Full Load Efficiency N/A 85.50 % N/A N/A 86.50 % N/A N/A 86.50 %
Harmonization Code N/A 8501.51.6040 N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.4000
Includes N/A Drip Cover Kit N/A N/A Drip Cover Kit N/A N/A Drip Cover Kit
Insulation Class N/A F N/A N/A F N/A N/A F
Type N/A
Motor Power N/A
Frequency Rating N/A
Full Load Current N/A
Motor Supply Voltage N/A
Power N/A
Power for 2 Poles N/A N/A 1-1/2 hp N/A N/A 2 hp N/A
Power for 6 Poles N/A
Power for 4 Poles N/A 1 hp N/A N/A 1-1/2 hp N/A N/A 2 hp
Phase N/A 3
Number of Poles N/A 4 N/A 2 N/A 4 N/A 2 N/A 4
Supply Voltage N/A 208 to 230 V460 V N/A 190 V208 to 230 V380 V460 V N/A 208 to 230 V460 V N/A 190 V208 to 230 V380 V460 V N/A 208 to 230 V460 V
Mounting Type N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Overall Length (C-Dimension) N/A
Service Factor N/A 1.15 N/A N/A 1.15 N/A N/A 1.15
Shaft Diameter N/A 0.88 in N/A N/A 0.88 in N/A N/A 0.88 in
Standards Met N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA) N/A N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA) N/A N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)
Synchronous Speed N/A 1800 rpm N/A 3600 rpm N/A 1800 rpm N/A 3600 rpm N/A 1800 rpm
Weight N/A 35.00 lb N/A 35.00 lb N/A 40.00 lb N/A 40.00 lb N/A 45.00 lb
Applications N/A For use in pumps, fans, compressors, material handling and other general-purpose applications where contaminants are minimal. N/A For use in pumps, fans, compressors, material handling and other general-purpose applications where contaminants are minimal. N/A For use in pumps, fans, compressors, material handling and other general-purpose applications where contaminants are minimal. N/A N/A For use in pumps, fans, compressors, material handling and other general-purpose applications where contaminants are minimal.
Features & Benefits N/A
  • World Motor features except where noted
  • Class F insulation, Class B rise at service factor
  • Rolled steel frame 56 - 320, cast iron frame 360 - 440
  • Aluminum end shields 56 - 250, cast iron end shields 280440
  • "CE" mark on nameplate (140 frame and larger)
  • 40 ºC ambient, NEMA Design B Performance on 60 Hz sine wave power
  • 1.15 service factor
  • Regreasable bearings 180 frame and up
  • Double shielded bearings 140 - 400, open on 440
  • Bearing caps on 400 and 440 frames
  • F1 assembly position except where noted
  • Lifting provisions 210 frame and up
N/A
  • World Motor features except where noted
  • Class F insulation, Class B rise at service factor
  • Rolled steel frame 56 - 320, cast iron frame 360 - 440
  • Aluminum end shields 56 - 250, cast iron end shields 280440
  • "CE" mark on nameplate (140 frame and larger)
  • 40 ºC ambient, NEMA Design B Performance on 60 Hz sine wave power
  • 1.15 service factor
  • Regreasable bearings 180 frame and up
  • Double shielded bearings 140 - 400, open on 440
  • Bearing caps on 400 and 440 frames
  • F1 assembly position except where noted
  • Lifting provisions 210 frame and up
N/A
  • World Motor features except where noted
  • Class F insulation, Class B rise at service factor
  • Rolled steel frame 56 - 320, cast iron frame 360 - 440
  • Aluminum end shields 56 - 250, cast iron end shields 280440
  • "CE" mark on nameplate (140 frame and larger)
  • 40 ºC ambient, NEMA Design B Performance on 60 Hz sine wave power
  • 1.15 service factor
  • Regreasable bearings 180 frame and up
  • Double shielded bearings 140 - 400, open on 440
  • Bearing caps on 400 and 440 frames
  • F1 assembly position except where noted
  • Lifting provisions 210 frame and up
N/A N/A
  • World Motor features except where noted
  • Class F insulation, Class B rise at service factor
  • Rolled steel frame 56 - 320, cast iron frame 360 - 440
  • Aluminum end shields 56 - 250, cast iron end shields 280440
  • "CE" mark on nameplate (140 frame and larger)
  • 40 ºC ambient, NEMA Design B Performance on 60 Hz sine wave power
  • 1.15 service factor
  • Regreasable bearings 180 frame and up
  • Double shielded bearings 140 - 400, open on 440
  • Bearing caps on 400 and 440 frames
  • F1 assembly position except where noted
  • Lifting provisions 210 frame and up