| Items |
00534941 Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed Severe Duty Motor |
00534961 Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed Severe Duty Motor |
00534966 Nidec 1430 and 1750 Revolutions per Minute (rpm) Base Speed Severe Duty Motor |
00544114 Nidec 2865 and 3505 Revolutions per Minute (rpm) Base Speed Severe Duty Motor |
00545576 Nidec 2865 and 3505 Revolutions per Minute (rpm) Base Speed Severe Duty Motor |
|||||
| Description | N/A 1 hp, 1755 and 1440 rpm, H1P2D, 208-230/460 | N/A 1-1/2 hp, 1755 and 1440 rpm, H32P2D, 208-230 | N/A 2 hp, 1750 and 1430 rpm, H2P2D, 208-230/460 | N/A 2 hp, 3505 and 2865 rpm, H2P1D, 208-230/460 | N/A 1-1/2 hp, 3505 and 2865 rpm, H32P1D, 208-230 | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A H1P2D | N/A H32P2D | N/A H2P2D | N/A H2P1D | N/A H32P1D | |||||
| Ambient Temperature | N/A 40 ºC | N/A 40 ºC | N/A 40 ºC | N/A 40 ºC | N/A | |||||
| Base Speed | N/A 1440 rpm1755 rpm | N/A 1440 rpm1755 rpm | N/A 1430 rpm1750 rpm | N/A 2865 rpm3505 rpm | N/A 2865 rpm3505 rpm | |||||
| Bearing Type | N/A 6205-2Z-J/C3 | |||||||||
| Duty/Condition Type | N/A Hostile Duty | |||||||||
| Enclosure Type | N/A Totally Enclosed Fan Cooled (TEFC) | |||||||||
| Frame Material | N/A Steel | |||||||||
| Frame Size | N/A 143T | N/A 145T | N/A 145T | N/A 145T | N/A 143T | |||||
| Frequency | N/A 50 Hz60 Hz | |||||||||
| Full Load Current | N/A 1.50 A3.20 to 3.00 A | N/A 2.10 A4.50 to 4.30 A | N/A 2.80 A6.00 to 5.70 A | N/A 2.40 A5.40 to 4.90 A | N/A 2.00 A4.20 to 3.90 A | |||||
| Full Load Efficiency | N/A 85.50 % | N/A 86.50 % | N/A 86.50 % | N/A 86.50 % | N/A 84.00 % | |||||
| Harmonization Code | N/A 8501.51.6040 | N/A 8501.52.4000 | N/A 8501.52.4000 | N/A 8501.52.4000 | N/A 8501.52.4000 | |||||
| Includes | N/A End Bracket | |||||||||
| Insulation Class | N/A F | |||||||||
| Ingress Protection Rating | N/A Ingress Protection (IP54) | |||||||||
| Type | N/A General Severe Duty Motor | |||||||||
| Motor Power | N/A | |||||||||
| Power for 2 Poles | N/A | N/A | N/A | N/A 2 hp | N/A 1-1/2 hp | |||||
| Power for 6 Poles | N/A | |||||||||
| Power for 4 Poles | N/A 1 hp | N/A 1-1/2 hp | N/A 2 hp | N/A | N/A | |||||
| Phase | N/A 3 | |||||||||
| Number of Poles | N/A 4 | N/A 4 | N/A 4 | N/A 2 | N/A 2 | |||||
| Supply Voltage | N/A 208 to 230 V460 V | |||||||||
| Mounting Type | N/A Footed Horizontal | |||||||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A B | |||||||||
| Service Factor | N/A 1.15 | |||||||||
| Shaft Diameter | N/A 0.88 in | |||||||||
| Standards Met | N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA) | |||||||||
| Synchronous Speed | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 3600 rpm | N/A 3600 rpm | |||||
| Industry Standards/Certifications | N/A | |||||||||
| Weight | N/A 45.00 lb | N/A 50 lb | N/A 50 lb | N/A 50 lb | N/A 45.00 lb | |||||
| Conversion Kits | N/A | |||||||||
| Applications | N/A Chemical Plants Foundries Mines Pulp and Paper Plants Saw Mills Waste Management Facilities | |||||||||
| Features & Benefits |
N/A
|
N/A
|
N/A
|
N/A
|
N/A | |||||
|
|
||||||||||