COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1440 rpm1755 rpm N/A Steel N/A 143T N/A 4
N/A Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1440 rpm1755 rpm N/A Steel N/A 145T N/A 4
N/A Nidec 1430 and 1750 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1430 rpm1750 rpm N/A Steel N/A 145T N/A 4
N/A Nidec 2865 and 3505 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2865 rpm3505 rpm N/A Steel N/A 145T N/A 2
N/A Nidec 2865 and 3505 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2865 rpm3505 rpm N/A Steel N/A 143T N/A 2
N/A Nidec 965 and 1175 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1175 rpm965 rpm N/A Cast Iron N/A 182T N/A 6
N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1175 rpm970 rpm N/A Cast Iron N/A 184T N/A 6
N/A Nidec 2920 and 3540 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2920 rpm3540 rpm N/A Cast Iron N/A 182T N/A 2
N/A Nidec 2885 and 3520 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2885 rpm3520 rpm N/A Cast Iron N/A 184T N/A 2
N/A Nidec 960 and 1170 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1170 rpm960 rpm N/A Cast Iron N/A 215T N/A 6
N/A Nidec 2885 and 3520 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2885 rpm3520 rpm N/A Cast Iron N/A 215T N/A 2
N/A Nidec 935 and 1155 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1155 rpm935 rpm N/A Steel N/A 145T N/A 6
N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1455 rpm1765 rpm N/A Cast Iron N/A 182T N/A 4
N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1440 rpm1760 rpm N/A Cast Iron N/A 184T N/A 4
N/A Nidec 1445 and 1760 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1445 rpm1760 rpm N/A Cast Iron N/A 215T N/A 4
N/A Nidec 1460 and 1770 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1460 rpm1770 rpm N/A Cast Iron N/A 256T N/A 4
N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3525 rpm N/A Cast Iron N/A 213T N/A 2
N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3540 rpm N/A Cast Iron N/A 254T N/A 2
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 254T N/A 4
N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1745 rpm N/A Steel N/A 143T N/A 4
N/A Nidec 3530 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3530 rpm N/A Cast Iron N/A 256T N/A 2
N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3560 rpm N/A Cast Iron N/A 284TS N/A 2
N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3560 rpm N/A Cast Iron N/A 286TS N/A 2
N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1755 rpm N/A Steel N/A 145T N/A 4
N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1760 rpm N/A Cast Iron N/A 182T N/A 4
1 - 25 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »