| Items |
02758601 Climax Metal MC Series 3 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar |
00244053 Climax Metal MC Series 36 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar |
02758603 Climax Metal MC Series 36 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar |
00244046 Climax Metal MC Series 24 Millimeter (mm) Inside Diameter and 1.6250 Inch (in) Outside Diameter Steel Metric Set Screw Collar |
00244051 Climax Metal MC Series 34 Millimeter (mm) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Metric Set Screw Collar |
|||||
| Description | N/A MC-03-S Shaft Collar | N/A MC-36 Metric Collar | N/A MC-36-S Shaft Collar | N/A MC-24 Metric Collar | N/A MC-34 Metric Collar | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A MC-03-S | N/A MC-36 | N/A MC-36-S | N/A MC-24 | N/A MC-34 | |||||
| Series | N/A MC | |||||||||
| Bore Type | N/A Plain | |||||||||
| Construction | N/A One-Piece - Solid | |||||||||
| Finish | N/A Plain | N/A Black Oxide | N/A Plain | N/A Black Oxide | N/A Black Oxide | |||||
| Harmonization Code | N/A 8487.90.0080 | |||||||||
| Inside Diameter | N/A 3 mm | N/A 36 mm | N/A 36 mm | N/A 24 mm | N/A 34 mm | |||||
| Locking Device | N/A Solid | |||||||||
| Material | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
| Outside Diameter | N/A 0.3750 in | N/A 2.2500 in | N/A 2.2500 in | N/A 1.6250 in | N/A 2.0000 in | |||||
| Screw/Locking Style | N/A Hex Socket Set Screw | |||||||||
| Screw Material | N/A Stainless Steel | N/A Steel | N/A Stainless Steel | N/A Steel | N/A Steel | |||||
| Screw Thread Size | N/A M2 x 3 | N/A M8 x 10 | N/A M8 x 10 | N/A M8 x 8 | N/A M8 x 8 | |||||
| Weight | N/A 0.0304 oz | N/A 0.38 lb | N/A 0.38 lb | N/A 0.19 lb | N/A 0.280 lb | |||||
| Width | N/A 5 mm | N/A 16 mm | N/A 16 mm | N/A 14 mm | N/A 16 mm | |||||
| General Information | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - T303 stainless steel is effective in corrosive environments. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Black oxide provides some corrosion resistance. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - T303 stainless steel is effective in corrosive environments. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Black oxide provides some corrosion resistance. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Black oxide provides some corrosion resistance. | |||||
|
|
||||||||||