Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 02758601 | N/A Climax Metal MC Series 3 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | Inside Diameter N/A 3 mm | Outside Diameter N/A 0.3750 in | Screw Thread Size N/A M2 x 3 | Width N/A 5 mm |
| 00244053 | N/A Climax Metal MC Series 36 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar | Inside Diameter N/A 36 mm | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A M8 x 10 | Width N/A 16 mm |
| 02758603 | N/A Climax Metal MC Series 36 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | Inside Diameter N/A 36 mm | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A M8 x 10 | Width N/A 16 mm |
| 00244046 | N/A Climax Metal MC Series 24 Millimeter (mm) Inside Diameter and 1.6250 Inch (in) Outside Diameter Steel Metric Set Screw Collar | Inside Diameter N/A 24 mm | Outside Diameter N/A 1.6250 in | Screw Thread Size N/A M8 x 8 | Width N/A 14 mm |
| 00244051 | N/A Climax Metal MC Series 34 Millimeter (mm) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Metric Set Screw Collar | Inside Diameter N/A 34 mm | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A M8 x 8 | Width N/A 16 mm |
| 00244031 | N/A Climax Metal MC Series 2.0000 Inch (in) Inside Diameter and 0.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar | Inside Diameter N/A 2.0000 in | Outside Diameter N/A 0.2500 in | Screw Thread Size N/A M2 x 3 | Width N/A 3.5 mm |
| 00244038 | N/A Climax Metal MC Series 10 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Metric Set Screw Collar | Inside Diameter N/A 10 mm | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A M5 x 5 | Width N/A 10 mm |
| 00243601 | N/A Climax Metal MC Series 24 Millimeter (mm) Inside Diameter and 1.6250 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | Inside Diameter N/A 24 mm | Outside Diameter N/A 1.6250 in | Screw Thread Size N/A M8 x 8 | Width N/A 14 mm |
| 00244033 | N/A Climax Metal MC Series 3 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Metric Set Screw Collar | Inside Diameter N/A 3 mm | Outside Diameter N/A 0.3750 in | Screw Thread Size N/A M2 x 3 | Width N/A 5 mm |
| 00244032 | N/A Climax Metal MC Series 2.5 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Metric Set Screw Collar | Inside Diameter N/A 2.5 mm | Outside Diameter N/A 0.3750 in | Screw Thread Size N/A M2 x 3 | Width N/A 4 mm |
| 02758602 | N/A Climax Metal MC Series 34 Millimeter (mm) Inside Diameter and 2.0000 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | Inside Diameter N/A 34 mm | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A M8 x 8 | Width N/A 16 mm |
| 04171578 | N/A Climax Metal MC Series 9 Millimeter (mm) Inside Diameter and 0.6250 Inch (in) Outside Diameter Steel Metric Set Screw Collar | Inside Diameter N/A 9 mm | Outside Diameter N/A 0.6250 in | Screw Thread Size N/A M4 x 4 | Width N/A 8 mm |
| 04171579 | N/A Climax Metal MC Series 13 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Metric Set Screw Collar | Inside Diameter N/A 13 mm | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A M6 x 6 | Width N/A 12 mm |
| 04171653 | N/A Climax Metal MC Series 13 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | Inside Diameter N/A 13 mm | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A M6 x 6 | Width N/A 12 mm |
| 04171654 | N/A Climax Metal MC Series 9 Millimeter (mm) Inside Diameter and 0.6250 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | Inside Diameter N/A 9 mm | Outside Diameter N/A 0.6250 in | Screw Thread Size N/A M4 x 4 | Width N/A 8 mm |
| 06707861 | N/A Climax Metal MC Series 2 Millimeter (mm) Inside Diameter and 0.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | Inside Diameter N/A 2 mm | Outside Diameter N/A 0.2500 in | Screw Thread Size N/A M2 x 3 | Width N/A 3.5 mm |
| 06707745 | N/A Climax Metal MC Series 2.5 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | Inside Diameter N/A 2.5 mm | Outside Diameter N/A 0.3750 in | Screw Thread Size N/A M2 x 3 | Width N/A 3.5 mm |
| 07029069 | N/A Climax Metal MC Series 32 Millimeter (mm) Inside Diameter and 2.0000 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | Inside Diameter N/A 32 mm | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A M8 x 8 | Width N/A 16 mm |
| 07028385 | N/A Climax Metal MC Series 10 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | Inside Diameter N/A 10 mm | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A M5 x 5 | Width N/A 10 mm |
| 07027852 | N/A Climax Metal MC Series 20 Millimeter (mm) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar | Inside Diameter N/A 20 mm | Outside Diameter N/A 1.25 in | Screw Thread Size N/A M6 x 6 | Width N/A 14 mm |
| 07029075 | N/A Climax Metal MC Series 8 Millimeter (mm) Inside Diameter and 0.6250 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | Inside Diameter N/A 8 mm | Outside Diameter N/A 0.6250 in | Screw Thread Size N/A M4 x 4 | Width N/A 8 mm |
| 07027797 | N/A Climax Metal MC Series 35 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar | Inside Diameter N/A 35 mm | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A M8 x 10 | Width N/A 16 mm |
| 07027733 | N/A Climax Metal MC Series 50 Millimeter (mm) Inside Diameter and 3.1250 Inch (in) Outside Diameter Steel Metric Set Screw Collar | Inside Diameter N/A 50 mm | Outside Diameter N/A 3.1250 in | Screw Thread Size N/A M10 x 10 | Width N/A 18 mm |
| 07029079 | N/A Climax Metal MC Series 5.0000 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | Inside Diameter N/A 5.0000 in | Outside Diameter N/A 0.50 in | Screw Thread Size N/A M3 x 3 | Width N/A 6 mm |
| 07029076 | N/A Climax Metal MC Series 6 Millimeter (mm) Inside Diameter and 0.5000 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | Inside Diameter N/A 6 mm | Outside Diameter N/A 0.50 in | Screw Thread Size N/A M4 x 4 | Width N/A 8 mm |