| Items |
00243394 Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar |
00243360 Climax Metal TC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar |
00243342 Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar |
00243372 Climax Metal TC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar |
00243275 Climax Metal TC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar |
|||||
| Description | N/A TC-125-07-S Stainless Threaded Collar | N/A TC-050-13-S Stainless Threaded Collar | N/A TC-025-20-S Stainless Threaded Collar | N/A TC-075-10-S Stainless Threaded Collar | N/A TC-037-16 Threaded Shaft Collar | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A TC-125-07-S | N/A TC-050-13-S | N/A TC-025-20-S | N/A TC-075-10-S | N/A TC-037-16 | |||||
| Series | N/A TC | |||||||||
| Bore Type | N/A Threaded | |||||||||
| Construction | N/A One-Piece - Split | |||||||||
| Finish | N/A Plain | N/A Plain | N/A Plain | N/A Plain | N/A Black Oxide | |||||
| Harmonization Code | N/A 8487.90.0080 | |||||||||
| Inside Diameter | N/A 1.2500-7 tpi | N/A 0.5000-13 tpi | N/A 0.2500-20 tpi | N/A 0.7500-10 tpi | N/A 0.3750-16 tpi | |||||
| Locking Device | N/A Clamp | |||||||||
| Material | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
| Outside Diameter | N/A 2.2500 in | N/A 1.25 in | N/A 0.8125 in | N/A 1.75 in | N/A 1.0625 in | |||||
| Relief Cut | N/A Yes | |||||||||
| Screw/Locking Style | N/A Hex Socket Cap Screw | |||||||||
| Screw Material | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 | N/A Steel - American Society for Testing and Materials (ASTM) A574 | |||||
| Screw Thread Size | N/A M2 x 3 | N/A 8-32 x 1/2 in | N/A 4-40 x 3/8 in | N/A 1/4-28 x 5/8 in | N/A 6-32 x 3/8 in | |||||
| Weight | N/A 0.38 lb | N/A 0.1 lb | N/A 0.03 lb | N/A 0.26 lb | N/A 0.06 lb | |||||
| Width | N/A 0.5000 in | N/A 0.3750 in | N/A 0.2500 in | N/A 0.5000 in | N/A 0.3125 in | |||||
| General Information | N/A High surface contact - Design fully engages the thread for secure locking - Recessed screw head provides an outside surface free of major projection for safety -T303 stainless steel is effective in corrosive environments. | N/A High surface contact - Design fully engages the thread for secure locking - Recessed screw head provides an outside surface free of major projection for safety -T303 stainless steel is effective in corrosive environments. | N/A High surface contact - Design fully engages the thread for secure locking - Recessed screw head provides an outside surface free of major projection for safety -T303 stainless steel is effective in corrosive environments. | N/A High surface contact - Design fully engages the thread for secure locking - Recessed screw head provides an outside surface free of major projection for safety -T303 stainless steel is effective in corrosive environments. | N/A High surface contact - Design fully engages the thread for secure locking - Recessed screw head provides an outside surface free of major projection for safety - Black oxide provides some corrosion resistance. | |||||
|
|
||||||||||