Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 00243394 | N/A Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.2500-7 tpi | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A M2 x 3 | Width N/A 0.5000 in |
| 00243360 | N/A Climax Metal TC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.5000-13 tpi | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 8-32 x 1/2 in | Width N/A 0.3750 in |
| 00243342 | N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.2500-20 tpi | Outside Diameter N/A 0.8125 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.2500 in |
| 00243372 | N/A Climax Metal TC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.7500-10 tpi | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243275 | N/A Climax Metal TC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.3750-16 tpi | Outside Diameter N/A 1.0625 in | Screw Thread Size N/A 6-32 x 3/8 in | Width N/A 0.3125 in |
| 00243272 | N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.3125-24 tpi | Outside Diameter N/A 0.8125 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.2500 in |
| 00243400 | N/A Climax Metal TC Series 2.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.5000-6 tpi | Outside Diameter N/A 2.50 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5000 in |
| 00243311 | N/A Climax Metal TC Series 2.1250 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.1250-7 tpi | Outside Diameter N/A 2.1250 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5000 in |
| 00243293 | N/A Climax Metal TC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.7500-10 tpi | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243305 | N/A Climax Metal TC Series 2.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.0000-8 tpi | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243384 | N/A Climax Metal TC Series 2.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.0000-8 tpi | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243351 | N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.3125-24 tpi | Outside Diameter N/A 0.8125 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.2500 in |
| 00243339 | N/A Climax Metal TC Series 0.6875 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 10-32 tpi | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 5/16 in | Width N/A 0.2500 in |
| 00243397 | N/A Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.2500-12 tpi | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5000 in |
| 00243320 | N/A Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.2500-12 tpi | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5000 in |
| 00243317 | N/A Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.2500-7 tpi | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5000 in |
| 00243409 | N/A Climax Metal TC Series 3.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 2.0000-12 tpi | Outside Diameter N/A 3.25 in | Screw Thread Size N/A 5/16-24 x 1 in | Width N/A 0.6250 in |
| 00243287 | N/A Climax Metal TC Series 1.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.6250-11 tpi | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 10-32 x 3/8 in | Width N/A 0.4063 in |
| 00243284 | N/A Climax Metal TC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.5000-20 tpi | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 8-32 x 1/2 in | Width N/A 0.3750 in |
| 00243366 | N/A Climax Metal TC Series 1.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.6250-11 tpi | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 10-32 x 3/8 in | Width N/A 0.4063 in |
| 00243381 | N/A Climax Metal TC Series 0.8750 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.8750-14 tpi | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243263 | N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.2500-20 tpi | Outside Diameter N/A 0.8125 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.2500 in |
| 00243326 | N/A Climax Metal TC Series 2.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.5000-12 tpi | Outside Diameter N/A 2.50 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5000 in |
| 00243299 | N/A Climax Metal TC Series 0.8750 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.8750-9 tpi | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243308 | N/A Climax Metal TC Series 2.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.0000-14 tpi | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |