COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
NTN Shaker Screen Spherical Roller Bearings

NTN 223 Series 160 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing

NTN Shaker Screen Spherical Roller Bearings

NTN 223 Series 90 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing

NTN Shaker Screen Spherical Roller Bearings

NTN 223 Series 120 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing

NTN Shaker Screen Spherical Roller Bearings

NTN 223 Series 65 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing

NTN Shaker Screen Spherical Roller Bearings

NTN 223 Series 75 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing
Description N/A 22332UAVS2 Spherical Roller Bearing N/A 22318UAVS2 Spherical Roller Bearing N/A 22324UAVS2 Spherical Roller Bearing N/A 22313EF800 Spherical Roller Bearing N/A 22315UAVS2 Spherical Roller Bearing
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A 22332UAVS2 N/A 22318UAVS2 N/A 22324UAVS2 N/A 22313EF800 N/A 22315UAVS2
Series N/A 223
Applications N/A
Bearing Material N/A Through Hardened Steel
Bore Diameter N/A 160 mm N/A 90 mm N/A 120 mm N/A 65 mm N/A 75 mm
Bore Type N/A Round
Cage Material N/A Brass
Cage Type N/A Machined
Closure Type N/A Open
Dynamic Load Rating N/A 299000 lbf N/A 101000 lbf N/A 184000 lbf N/A 83000 lbf N/A 75500 lbf
Fillet Radius N/A 4 mm N/A 3 mm N/A 3 mm N/A 2.1 mm N/A 2.1 mm
Finish/Coating N/A Uncoated
Harmonization Code N/A 8482.30.0080
Inside Ring Width N/A 114 mm N/A 64 mm N/A 86 mm N/A 48 mm N/A 55 mm
Internal Clearance N/A Upper 2/3 of C4 range
Lubrication Hole Type N/A Lubrication Groove and Holes
UPC Code N/A 4547359520293 N/A 4547359270952 N/A 4547359272529 N/A 3413520086237 N/A 4547359270044
Maximum Speed N/A 1200 rpm N/A 2200 rpm N/A 1600 rpm N/A 4800 rpm N/A 2600 rpm
Operating Temperature Range N/A -40 to 250 ºF N/A -40 to 250 ºF N/A -40 to 250 ºF N/A -40 to 400 ºF N/A -40 to 250 ºF
Outside Ring Type N/A Not Split
Outside Ring Width N/A 114 mm N/A 64 mm N/A 86 mm N/A 48 mm N/A 55 mm
Outside Diameter N/A 340 mm N/A 190 mm N/A 260 mm N/A 140 mm N/A 160 mm
Overall Width N/A 114 mm N/A 64 mm N/A 86 mm N/A 48 mm N/A 55 mm
Precision Rating N/A Not Rated
Static Load Rating N/A 320000 lbf N/A 95500 lbf N/A 180000 lbf N/A 77000 lbf N/A 72000 lbf
Weight N/A 119.05 lb N/A 19.09 lb N/A 48.28 lb N/A 8.05 lb N/A 12.06 lb
Features & Benefits N/A With Lubrication Groove and Hole N/A
  • With Lubrication Groove and Hole
N/A
  • With Lubrication Groove and Hole
N/A
  • With Lubrication Groove and Hole
N/A
  • With Lubrication Groove and Hole