COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22332UAVS2 N/A 160 mm N/A 340 mm N/A 114 mm
N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22318UAVS2 N/A 90 mm N/A 190 mm N/A 64 mm
N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22324UAVS2 N/A 120 mm N/A 260 mm N/A 86 mm
N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22313EF800 N/A 65 mm N/A 140 mm N/A 48 mm
N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22315UAVS2 N/A 75 mm N/A 160 mm N/A 55 mm
N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22320UAVS2 N/A 100 mm N/A 215 mm N/A 73 mm
N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22316UAVS2 N/A 80 mm N/A 170 mm N/A 58 mm
N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22314UAVS2 N/A 70 mm N/A 150 mm N/A 51 mm
N/A NTN 233 Series 90 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 23318VS2 N/A 90 mm N/A 190 mm N/A 73 mm
N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22317UAVS2 N/A 85 mm N/A 180 mm N/A 60 mm
N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22328UAVS2 N/A 140 mm N/A 300 mm N/A 102 mm
N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22326UAVS2 N/A 130 mm N/A 280 mm N/A 93 mm
N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22330UAVS2 N/A 150 mm N/A 320 mm N/A 108 mm
N/A NTN 223 Series 40 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22308EF800 N/A 40 mm N/A 90 mm N/A 33 mm
N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22311EF800 N/A 55 mm N/A 120 mm N/A 43 mm
N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22312EF800 N/A 60 mm N/A 130 mm N/A 46 mm
N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22319UAVS2 N/A 95 mm N/A 200 mm N/A 67 mm
N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22322UAVS2 N/A 110 mm N/A 240 mm N/A 80 mm
N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22326UAVS1 N/A 130 mm N/A 280 mm N/A 93 mm
N/A NTN 233 Series 110 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 23322VS2 N/A 110 mm N/A 240 mm N/A 92.10 mm
N/A NTN 223 Series 200 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22340EMAD1VS2 N/A 200 mm N/A 420 mm N/A 138 mm
N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22309EF800 N/A 45 mm N/A 100 mm N/A 36 mm
N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22311EKF800 N/A 55 mm N/A 120 mm N/A 43 mm
N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22318UAVS1 N/A 90 mm N/A 190 mm N/A 64 mm
N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22319UAVS1 N/A 95 mm N/A 200 mm N/A 67 mm
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2