| Items |
01333498 Fenner 6.4 Inch (in) Overall Height Chain Tensioner |
01333516 Fenner 6.47 Inch (in) Overall Height Chain Tensioner |
01333558 Fenner 7.8 Inch (in) Overall Height Chain Tensioner |
01332017 Fenner 5.36 Inch (in) Overall Height Chain Tensioner |
01331938 Fenner 6-1/2 Inch (in) Overall Height Chain Tensioner |
|||||
| Description | N/A CT2104 Tensioner | N/A CT2203 Tensioner | N/A CT3203 Tensioner | N/A LT 1002 Tensioner | N/A CT 2401 Tensioner | |||||
| Supplier Name | N/A Fenner Drives | |||||||||
| Manufacturer Part Number | N/A CT2104 | N/A CT2203 | N/A CT3203 | N/A LT 1002 | N/A CT 2401 | |||||
| Chain Tensioner Type | N/A Linear/Chain Guiding Head | N/A Linear/Chain Guiding Head | N/A Linear/Chain Guiding Head | N/A Linear/Sprocket Mount Head | N/A Linear/Chain Guiding Head | |||||
| For Chain Number | N/A 60 | N/A 50 | N/A 80 | N/A | N/A 50 | |||||
| Material | N/A | N/A | N/A | N/A Aluminum | N/A | |||||
| Housing Material | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A | N/A Aluminum | |||||
| Head Material | N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE) | N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE) | N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE) | N/A | N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE) | |||||
| Maximum Spring Force | N/A 60 lb | N/A 60 lb | N/A 100 lb | N/A 40 lb | N/A | |||||
| Maximum Travel | N/A 1.2 in | N/A 1.2 in | N/A 1-1/2 in | N/A 1.05 in | N/A | |||||
| Overall Height | N/A 6.4 in | N/A 6.47 in | N/A 7.8 in | N/A 5.36 in | N/A 6-1/2 in | |||||
| Overall Length | N/A 5-1/2 in | N/A 3-1/2 in | N/A 4.0000 in | N/A 2.3100 in | N/A 1.9700 in | |||||
| Overall Width | N/A 1.37 in | N/A 0.9800 in | N/A 1-3/4 in | N/A 0.7900 in | N/A 1.42 in | |||||
| Tensioner Application | N/A Chain | |||||||||
| Weight | N/A 1.30 lb | N/A 1.2 lb | N/A 2.10 lb | N/A 0.8 lb | N/A 0.600 lb | |||||
|
|
||||||||||