COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Maximum Spring Force

Maximum Travel

Overall Height

Overall Length

N/A Fenner 6.4 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.4 in N/A 5-1/2 in
N/A Fenner 6.47 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.47 in N/A 3-1/2 in
N/A Fenner 7.8 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 7.8 in N/A 4.0000 in
N/A Fenner 5.36 Inch (in) Overall Height Chain Tensioner N/A 40 lb N/A 1.05 in N/A 5.36 in N/A 2.3100 in
N/A Fenner 6-1/2 Inch (in) Overall Height Chain Tensioner N/A N/A N/A 6-1/2 in N/A 1.9700 in
N/A Fenner 5.47 Inch (in) Overall Height Chain Tensioner N/A 40 lb N/A 1.05 in N/A 5.47 in N/A 3.0000 in
N/A Fenner 6.47 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.47 in N/A 3-1/2 in
N/A Fenner 6.72 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.72 in N/A 2.95 in
N/A Fenner 5.6 Inch (in) Overall Height Chain Tensioner N/A 40 lb N/A 1.05 in N/A 5.6 in N/A 5-1/2 in
N/A Fenner 7-1/2 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 7-1/2 in N/A 5-1/2 in
N/A Fenner 6.4 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.4 in N/A 5-1/2 in
N/A Fenner 7-1/2 Inch (in) Overall Height Chain Tensioner N/A 200 lb N/A 1 in N/A 7-1/2 in N/A 5-1/2 in
N/A Fenner 7.8 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 7.8 in N/A 4.0000 in
N/A Fenner 5.6 Inch (in) Overall Height Chain Tensioner N/A N/A N/A 5.6 in N/A 1.5600 in
N/A Fenner 6.4 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.4 in N/A 5-1/2 in
N/A Fenner 5.6 Inch (in) Overall Height Chain Tensioner N/A 40 lb N/A 1.05 in N/A 5.6 in N/A 5-1/2 in
N/A Fenner 5.36 Inch (in) Overall Height Chain Tensioner N/A 30 lb N/A 1.05 in N/A 5.36 in N/A 2.3100 in
N/A Fenner 7-1/2 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 7-1/2 in N/A 5-1/2 in
N/A Fenner 6.4 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.4 in N/A 5-1/2 in
N/A Fenner 6.47 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.47 in N/A 3-1/2 in
N/A Fenner 7.8 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 7.8 in N/A 4.0000 in
N/A Fenner 5.36 Inch (in) Overall Height Chain Tensioner N/A 40 lb N/A 1.05 in N/A 5.36 in N/A 2.3100 in
N/A Fenner 7-1/2 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 7-1/2 in N/A 5-1/2 in
N/A Fenner 6.72 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.72 in N/A 2.95 in
N/A Fenner 8.21 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 8.21 in N/A 3.54 in
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2