| Items |
02283047 NTN UCT2 Series 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit |
02283035 NTN UCT2 Series 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit |
02938891 NTN UCT2 Series 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit |
02283042 NTN CM-UCT Series 40.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit |
04544674 NTN UCT2 Series 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit |
|||||
| Description | N/A UCT210-115D1 | N/A UCT205D1 Bearing | N/A UCT207D1 Bearing | N/A UCT208D1 Bearing | N/A CM-UCT208D1 Ball Bearing Take-Up Block | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A UCT210-115D1 | N/A UCT205D1 | N/A UCT207D1 | N/A UCT208D1 | N/A CM-UCT208D1 | |||||
| Series | N/A UCT2 | N/A UCT2 | N/A UCT2 | N/A UCT2 | N/A CM-UCT | |||||
| Bore Diameter | N/A 1.9375 in | N/A 25 mm | N/A 35 mm | N/A 40 mm | N/A 40 mm | |||||
| Bore Type | N/A | |||||||||
| Compatible Frame Number | N/A | |||||||||
| Compatible Housed Unit | N/A | N/A | N/A | N/A | N/A UC208D1 | |||||
| Duty Type | N/A | N/A | N/A | N/A | N/A Light Duty | |||||
| Dynamic Load Rating | N/A | N/A | N/A | N/A | N/A 6550 lbf | |||||
| End Cap Type | N/A | N/A | N/A | N/A | N/A Closed End Cap | |||||
| Expansion Type | N/A Non-Expansion Bearing (Fixed) | N/A Non-Expansion Bearing (Fixed) | N/A Non-Expansion Bearing (Fixed) | N/A Non-Expansion Bearing (Fixed) | N/A | |||||
| Finish/Coating | N/A Uncoated | N/A Uncoated | N/A Uncoated | N/A Uncoated | N/A | |||||
| Harmonization Code | N/A | |||||||||
| Housing Material | N/A Cast Iron | |||||||||
| Locking Device | N/A Set Screw Collar | |||||||||
| Lubrication | N/A Lubrication Fitting | |||||||||
| UPC Code | N/A 4547359229134 | N/A 4547359001846 | N/A 4547359001860 | N/A 4547359001877 | N/A 4547359051995 | |||||
| Material | N/A | N/A | N/A | N/A | N/A Cast Iron | |||||
| Maximum Speed | N/A | N/A | N/A | N/A | N/A 3700 rpm | |||||
| Operating Temperature Range | N/A | N/A | N/A | N/A | N/A -40 to 250 ºF | |||||
| Overall Height | N/A 4-19/32 in | N/A 3-1/2 in | N/A 4-1/32 in | N/A 4-1/2 in | N/A 114.0 mm | |||||
| Overall Length | N/A 5-15/16 in | N/A 3-13/16 in | N/A 5-3/32 in | N/A 5-21/32 in | N/A 144 mm | |||||
| Overall Width | N/A | N/A | N/A | N/A | N/A 90 mm | |||||
| Replacement Bearing | N/A | N/A | N/A | N/A | N/A UC208D1 | |||||
| Rod Hole Diameter | N/A 1-5/32 in | N/A 3/4 in | N/A 7/8 in | N/A 1-5/32 in | N/A 1.1562 in | |||||
| Seal Type | N/A | N/A | N/A | N/A | N/A Contact Seal | |||||
| Slot Spacing | N/A 4.0156 in | N/A 2.9844 in | N/A 3.5000 in | N/A 4.0156 in | N/A 102 mm | |||||
| Slot Width | N/A 16 mm | N/A 12 mm | N/A 12 mm | N/A 16 mm | N/A 16 mm | |||||
| Static Load Rating | N/A | N/A | N/A | N/A | N/A 4000 lbf | |||||
| Unit Type | N/A Side Mount | |||||||||
| Weight | N/A 5.47 lb | N/A 1.85 lb | N/A 3.64 lb | N/A 5.42 lb | N/A 7.0500 lb | |||||
|
|
||||||||||