Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Slot Spacing |
Slot Width |
|---|---|---|---|---|---|
| 02283047 | N/A NTN UCT2 Series 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT210-115D1 | Bore Diameter N/A 1.9375 in | Slot Spacing N/A 4.0156 in | Slot Width N/A 16 mm |
| 02283035 | N/A NTN UCT2 Series 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT205D1 | Bore Diameter N/A 25 mm | Slot Spacing N/A 2.9844 in | Slot Width N/A 12 mm |
| 02938891 | N/A NTN UCT2 Series 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT207D1 | Bore Diameter N/A 35 mm | Slot Spacing N/A 3.5000 in | Slot Width N/A 12 mm |
| 02283042 | N/A NTN CM-UCT Series 40.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT208D1 | Bore Diameter N/A 40 mm | Slot Spacing N/A 4.0156 in | Slot Width N/A 16 mm |
| 04544674 | N/A NTN UCT2 Series 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A CM-UCT208D1 | Bore Diameter N/A 40 mm | Slot Spacing N/A 102 mm | Slot Width N/A 16 mm |
| 02063522 | N/A NTN UCT2 Series 2.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT205 | Bore Diameter N/A 25 mm | Slot Spacing N/A 2.9844 in | Slot Width N/A 12 mm |
| 02283052 | N/A NTN UCT2 Series 70 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT212-204D1 | Bore Diameter N/A 2.2500 in | Slot Spacing N/A 5.1250 in | Slot Width N/A 22 mm |
| 00568003 | N/A NTN UELT2 Series 2.0000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT214D1 | Bore Diameter N/A 70 mm | Slot Spacing N/A 151 mm | Slot Width N/A 26 mm |
| 02283240 | N/A NTN UCT2 Series 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UELT210-200D1 | Bore Diameter N/A 2.0000 in | Slot Spacing N/A 4.0156 in | Slot Width N/A 16 mm |
| 00595923 | N/A NTN UCT2 Series 2.0000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT212D1 | Bore Diameter N/A 60 mm | Slot Spacing N/A 5.1250 in | Slot Width N/A 22 mm |
| 02283050 | N/A NTN UCT2 Series 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT211-200D1 | Bore Diameter N/A 2.0000 in | Slot Spacing N/A 5.1250 in | Slot Width N/A 22 mm |
| 02300201 | N/A NTN UCT2 Series 2.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT207-107D1 | Bore Diameter N/A 1.4375 in | Slot Spacing N/A 3.5000 in | Slot Width N/A 12 mm |
| 02283057 | N/A NTN UCT3 Series 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT215-215D1 | Bore Diameter N/A 2.9375 in | Slot Spacing N/A 5.9375 in | Slot Width N/A 26 mm |
| 00585635 | N/A NTN UCT2 Series 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT310D1 | Bore Diameter N/A 50 mm | Slot Spacing N/A 5.5156 in | Slot Width N/A 20 mm |
| 02283041 | N/A NTN CM-UCT Series 35.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT208-108D1 | Bore Diameter N/A 1.5000 in | Slot Spacing N/A 4.0156 in | Slot Width N/A 16 mm |
| 04544673 | N/A NTN UCT2 Series 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A CM-UCT207D1 | Bore Diameter N/A 35.000 mm | Slot Spacing N/A 89 mm | Slot Width N/A 12 mm |
| 02283049 | N/A NTN UCT2 Series 75 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT210D1 | Bore Diameter N/A 50 mm | Slot Spacing N/A 4.0156 in | Slot Width N/A 16 mm |
| 01374161 | N/A NTN UCT2 Series 1.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT215D1 | Bore Diameter N/A 75 mm | Slot Spacing N/A 5.9375 in | Slot Width N/A 26 mm |
| 02283044 | N/A NTN UCT2 Series 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT209-112D1 | Bore Diameter N/A 1.7500 in | Slot Spacing N/A 4.0156 in | Slot Width N/A 16 mm |
| 02115783 | N/A NTN UCT2 Series 2.0000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT207-104D1 | Bore Diameter N/A 1.2500 in | Slot Spacing N/A 3.5000 in | Slot Width N/A 12 mm |
| 02283048 | N/A NTN UCT2 Series 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT210-200D1 | Bore Diameter N/A 2.0000 in | Slot Spacing N/A 4.0156 in | Slot Width N/A 16 mm |
| 00567987 | N/A NTN UCT2 Series 1.0000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT206D1 | Bore Diameter N/A 30 mm | Slot Spacing N/A 89 mm | Slot Width N/A 12 mm |
| 02112827 | N/A NTN UCT2 Series 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT205-100D1 | Bore Diameter N/A 1.0000 in | Slot Spacing N/A 2.9844 in | Slot Width N/A 0.5313 in |
| 02283045 | N/A NTN UCT2 Series 2.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT209D1 | Bore Diameter N/A 45 mm | Slot Spacing N/A 4.0156 in | Slot Width N/A 16 mm |
| 02166167 | N/A NTN UCT2 Series 1.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Manufacturer Part Number N/A UCT212-207D1 | Bore Diameter N/A 2.4375 in | Slot Spacing N/A 5.1250 in | Slot Width N/A 22 mm |