| Items |
00132399 NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set |
02779534 NTN 10.2362 Inch (in) Bore Diameter Tapered Roller Bearing Set |
00131473 NTN 0.6693 Inch (in) Bore Diameter Tapered Roller Bearing Set |
00131484 NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set |
00132128 NTN 4.3307 Inch (in) Bore Diameter Tapered Roller Bearing Set |
|||||
| Description | N/A 32304 Taper Roller Set | N/A 32948 Taper Roller Set | N/A 30203 Cone | N/A 30204 Taper Roller Set | N/A 32022X Taper Roller Set | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A 32304 | N/A 32948 | N/A 30203 | N/A 30204 | N/A 32022X | |||||
| American Bearing Manufacturers Association (ABMA) Precision Rating | N/A Class 0 | |||||||||
| Assembly Type | N/A Cone and Cup | |||||||||
| Bearing Material | N/A Case Carburized Steel | N/A Through Hardened Steel | N/A Case Carburized Steel | N/A Case Carburized Steel | N/A Through Hardened Steel | |||||
| Bore Diameter | N/A 0.7874 in | N/A 10.2362 in | N/A 0.6693 in | N/A 0.7874 in | N/A 4.3307 in | |||||
| Bore Type | N/A | |||||||||
| Closure Type | N/A Open | |||||||||
| Compatible Cone | N/A | |||||||||
| Compatible Cup | N/A | |||||||||
| Cone Width | N/A 21 mm | N/A 51 mm | N/A 12 mm | N/A 14 mm | N/A 38 mm | |||||
| Cup Width | N/A 18 mm | N/A 39 mm | N/A 11 mm | N/A 12 mm | N/A 29 mm | |||||
| Dynamic Load Rating | N/A 10500 lbf | N/A 110000 lbf | N/A 4600 lbf | N/A 6350 lbf | N/A 53000 lbf | |||||
| Fillet Radius | N/A 1.5 mm | N/A 2 mm | N/A 1 mm | N/A 1 mm | N/A 2 mm | |||||
| Flanges | N/A | |||||||||
| Harmonization Code | N/A 8482.20.0040 | N/A 8482.20.0067 | N/A 8482.20.0040 | N/A 8482.20.0040 | N/A 8482.20.0061 | |||||
| UPC Code | N/A 4547359529555 | N/A 4547359296716 | N/A 4547359003154 | N/A 4547359003161 | N/A 4547359528466 | |||||
| Operating Temperature Range | N/A -40 to 250 ºF | |||||||||
| Outside Diameter | N/A 2.0472 in | N/A 14.1732 in | N/A 1.5748 in | N/A 1.8504 in | N/A 6.6929 in | |||||
| Overall Width | N/A 0.8760 in | N/A 2.0079 in | N/A 0.5217 in | N/A 0.6004 in | N/A 1.4961 in | |||||
| Precision Rating | N/A | |||||||||
| Standards Met | N/A | |||||||||
| Static Load Rating | N/A 10900 lbf | N/A 225000 lbf | N/A 4550 lbf | N/A 6450 lbf | N/A 87500 lbf | |||||
| Weight | N/A 0.53 lb | N/A 23.37 lb | N/A 0.17 lb | N/A 0.27 lb | N/A 6.66 lb | |||||
|
|
||||||||||