Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00132399 | N/A NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32304 | Bore Diameter N/A 0.7874 in | Outside Diameter N/A 2.0472 in | Overall Width N/A 0.8760 in |
| 02779534 | N/A NTN 10.2362 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32948 | Bore Diameter N/A 10.2362 in | Outside Diameter N/A 14.1732 in | Overall Width N/A 2.0079 in |
| 00131473 | N/A NTN 0.6693 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 30203 | Bore Diameter N/A 0.6693 in | Outside Diameter N/A 1.5748 in | Overall Width N/A 0.5217 in |
| 00131484 | N/A NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 30204 | Bore Diameter N/A 0.7874 in | Outside Diameter N/A 1.8504 in | Overall Width N/A 0.6004 in |
| 00132128 | N/A NTN 4.3307 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32022X | Bore Diameter N/A 4.3307 in | Outside Diameter N/A 6.6929 in | Overall Width N/A 1.4961 in |
| 00132195 | N/A NTN 0.9843 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32205 | Bore Diameter N/A 0.9843 in | Outside Diameter N/A 2.0472 in | Overall Width N/A 0.7579 in |
| 00132022 | N/A NTN 1.7717 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32009X | Bore Diameter N/A 1.7717 in | Outside Diameter N/A 2.9528 in | Overall Width N/A 0.7874 in |
| 03393499 | N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 33212 | Bore Diameter N/A 2.3622 in | Outside Diameter N/A 4.3307 in | Overall Width N/A 1.4961 in |
| 00131774 | N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 30310 | Bore Diameter N/A 1.9685 in | Outside Diameter N/A 4.3307 in | Overall Width N/A 1.1516 in |
| 02280879 | N/A NTN 1.5748 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 33108 | Bore Diameter N/A 1.5748 in | Outside Diameter N/A 2.9528 in | Overall Width N/A 1.0236 in |
| 00665634 | N/A NTN 0.8656 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A LM12749/LM12711 | Bore Diameter N/A 0.8656 in | Outside Diameter N/A 1.81 in | Overall Width N/A 0.6550 in |
| 00666479 | N/A NTN 1.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A L44643/L44610 | Bore Diameter N/A 1.0000 in | Outside Diameter N/A 1.9800 in | Overall Width N/A 0.5800 in |
| 01491475 | N/A NTN 6.2992 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32032X | Bore Diameter N/A 6.2992 in | Outside Diameter N/A 9.4488 in | Overall Width N/A 2.0079 in |
| 04670497 | N/A NTN 3.3465 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32317 | Bore Diameter N/A 3.3465 in | Outside Diameter N/A 7.0866 in | Overall Width N/A 2-1/2 in |
| 01447733 | N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 33206 | Bore Diameter N/A 1.1811 in | Outside Diameter N/A 2.4409 in | Overall Width N/A 0.9843 in |
| 00132099 | N/A NTN 3.5433 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32018X | Bore Diameter N/A 3.5433 in | Outside Diameter N/A 5.5118 in | Overall Width N/A 1.2598 in |
| 00132148 | N/A NTN 5.5118 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32028X | Bore Diameter N/A 5.5118 in | Outside Diameter N/A 8.2677 in | Overall Width N/A 1.7717 in |
| 00131548 | N/A NTN 1.9685 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 30210 | Bore Diameter N/A 1.9685 in | Outside Diameter N/A 3.5433 in | Overall Width N/A 0.8563 in |
| 02356256 | N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32913XA | Bore Diameter N/A 2.5591 in | Outside Diameter N/A 3.5433 in | Overall Width N/A 0.6693 in |
| 00141336 | N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32007XP5 | Bore Diameter N/A 1.3780 in | Outside Diameter N/A 2.4409 in | Overall Width N/A 0.7087 in |
| 03034422 | N/A NTN 3.5433 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32918X | Bore Diameter N/A 3.5433 in | Outside Diameter N/A 4.9213 in | Overall Width N/A 0.9055 in |
| 00132421 | N/A NTN 1.1811 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32306 | Bore Diameter N/A 1.1811 in | Outside Diameter N/A 2.8346 in | Overall Width N/A 1.1319 in |
| 00132531 | N/A NTN 2.5591 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 33013 | Bore Diameter N/A 2.5591 in | Outside Diameter N/A 3.9370 in | Overall Width N/A 1.0630 in |
| 03186274 | N/A NTN 9.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 28880/28820E1 | Bore Diameter N/A 9.7500 in | Outside Diameter N/A 12.0000 in | Overall Width N/A 0.8750 in |
| 04381215 | N/A NTN 4.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A L624549/L624510 | Bore Diameter N/A 4.7500 in | Outside Diameter N/A 6.3125 in | Overall Width N/A 0.8438 in |