COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Barksdale General Industrial (Amplified) Transducers

Barksdale 0 to 15 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer

Barksdale General Industrial (Amplified) Transducers

Barksdale 0 to 5000 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer

Barksdale General Industrial (Amplified) Transducers

Barksdale 0 to 29.9 Inch of Mercury (inHg) Pressure Range General Industrial (Amplified) Transducer

Barksdale General Industrial (Amplified) Transducers

Barksdale 0 to 2000 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer

Barksdale General Industrial (Amplified) Transducers

Barksdale 0 to 1000 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer
Description N/A 425H3-01-A Pressure Transducer N/A 425H3-15 Pressure Transducer N/A 425H3-23 Pressure Transducer N/A 425H3-12 Pressure Transducer N/A 425H3-10 Barksdale
Manufacturer Part Number N/A 425H3-01-A N/A 425H3-15 N/A 425H3-23 N/A 425H3-12 N/A 425H3-10
Supplier Name N/A Barksdale Inc
Pressure Range N/A 0 to 15 psi N/A 0 to 5000 psi N/A 0 to 29.9 inHg N/A 0 to 2000 psi N/A 0 to 1000 psi
Output Current N/A 4 to 20 mA
Output Direct Current (DC) Voltage N/A
Electrical Connection N/A Shielded & Jacketed #22AWB Cable (1 meter)
Options N/A Calibrated at Absolute pressure N/A N/A N/A N/A
Direct Current (DC) Excitation Voltage N/A 12 to 30 V
Process Connection N/A 1/4 National Pipe Thread (NPT) Male Thread
Series N/A 425
Standards Met N/A Canadian Underwriter's Laboratories (cUL) Approved Underwriter's Laboratories (UL)
Temperature Range N/A -40 to 185 ºF
Transducer Type N/A Transducer - General Industrial (Amplified)
Weight N/A 7.4 oz N/A 9.4 oz N/A 7.4 oz N/A 9.4 oz N/A 7.4 oz
Features & Benefits N/A
  • General purpose, industrial grade transducer
  • Diffused silicon sensor for high accuracy and reliability
  • Rugged stainless steel enclosure
  • Superior surge voltage protection and EMI/RFI immunity
  • Built-in high pressure snubber (2000 psi and above)
  • Current and voltage signals
  • UL and cUL approved (UL508)