Item # |
Item Name |
Pressure Range |
Direct Current (DC) Excitation Voltage |
Series |
Temperature Range |
|---|---|---|---|---|---|
| 02520497 | N/A Barksdale 0 to 15 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 15 psi | Direct Current (DC) Excitation Voltage N/A 12 to 30 V | Series N/A 425 | Temperature Range N/A -40 to 185 ºF |
| 02520498 | N/A Barksdale 0 to 5000 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 5000 psi | Direct Current (DC) Excitation Voltage N/A 12 to 30 V | Series N/A 425 | Temperature Range N/A -40 to 185 ºF |
| 02784623 | N/A Barksdale 0 to 29.9 Inch of Mercury (inHg) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 29.9 inHg | Direct Current (DC) Excitation Voltage N/A 12 to 30 V | Series N/A 425 | Temperature Range N/A -40 to 185 ºF |
| 02911606 | N/A Barksdale 0 to 2000 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 2000 psi | Direct Current (DC) Excitation Voltage N/A 12 to 30 V | Series N/A 425 | Temperature Range N/A -40 to 185 ºF |
| 03207527 | N/A Barksdale 0 to 1000 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 1000 psi | Direct Current (DC) Excitation Voltage N/A 12 to 30 V | Series N/A 425 | Temperature Range N/A -40 to 185 ºF |
| 03228994 | N/A Barksdale 0 to 100 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 100 psi | Direct Current (DC) Excitation Voltage N/A 12 to 30 V | Series N/A 425 | Temperature Range N/A -40 to 185 ºF |
| 05587606 | N/A Barksdale 0 to 300 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 300 psi | Direct Current (DC) Excitation Voltage N/A 12 to 30 V | Series N/A 425 | Temperature Range N/A -40 to 185 ºF |
| 06404693 | N/A Barksdale 0 to 150 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 150 psi | Direct Current (DC) Excitation Voltage N/A 14 to 30 V | Series N/A 426 | Temperature Range N/A -40 to 185 ºF |
| 06404707 | N/A Barksdale 0 to 30 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 30 psi | Direct Current (DC) Excitation Voltage N/A 14 to 30 V | Series N/A 426 | Temperature Range N/A -40 to 185 ºF |
| 07563389 | N/A Barksdale 0 to 15 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 15 psi | Direct Current (DC) Excitation Voltage N/A 11 to 30 V | Series N/A 423 | Temperature Range N/A -40 to 185 ºF |
| 07563390 | N/A Barksdale 0 to 15 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 15 psi | Direct Current (DC) Excitation Voltage N/A 11 to 30 V | Series N/A 423 | Temperature Range N/A -40 to 185 ºF |
| 07563391 | N/A Barksdale 0 to 50 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 50 psi | Direct Current (DC) Excitation Voltage N/A 11 to 30 V | Series N/A 423 | Temperature Range N/A -40 to 185 ºF |
| 07563392 | N/A Barksdale 0 to 50 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 50 psi | Direct Current (DC) Excitation Voltage N/A 11 to 30 V | Series N/A 423 | Temperature Range N/A -40 to 185 ºF |
| 07563393 | N/A Barksdale 0 to 100 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 100 psi | Direct Current (DC) Excitation Voltage N/A 11 to 30 V | Series N/A 423 | Temperature Range N/A -40 to 185 ºF |
| 07563394 | N/A Barksdale 0 to 150 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 150 psi | Direct Current (DC) Excitation Voltage N/A 11 to 30 V | Series N/A 423 | Temperature Range N/A -40 to 185 ºF |
| 07563395 | N/A Barksdale 0 to 200 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 200 psi | Direct Current (DC) Excitation Voltage N/A 11 to 30 V | Series N/A 423 | Temperature Range N/A -40 to 185 ºF |
| 07563396 | N/A Barksdale 0 to 3000 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 3000 psi | Direct Current (DC) Excitation Voltage N/A 11 to 30 V | Series N/A 423 | Temperature Range N/A -40 to 185 ºF |
| 07563397 | N/A Barksdale 0 to 6000 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 6000 psi | Direct Current (DC) Excitation Voltage N/A 11 to 30 V | Series N/A 423 | Temperature Range N/A -40 to 185 ºF |
| 07563398 | N/A Barksdale 0 to 30 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 30 psi | Direct Current (DC) Excitation Voltage N/A 11 to 30 V | Series N/A 423 | Temperature Range N/A -40 to 185 ºF |
| 07563408 | N/A Barksdale 0 to 15 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 15 psi | Direct Current (DC) Excitation Voltage N/A 12 to 30 V | Series N/A 425 | Temperature Range N/A -40 to 185 ºF |
| 07563409 | N/A Barksdale 0 to 50 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 50 psi | Direct Current (DC) Excitation Voltage N/A 12 to 30 V | Series N/A 425 | Temperature Range N/A -40 to 185 ºF |
| 07563410 | N/A Barksdale 0 to 75 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 75 psi | Direct Current (DC) Excitation Voltage N/A 12 to 30 V | Series N/A 425 | Temperature Range N/A -40 to 185 ºF |
| 07563411 | N/A Barksdale 0 to 75 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 75 psi | Direct Current (DC) Excitation Voltage N/A 12 to 30 V | Series N/A 425 | Temperature Range N/A -40 to 185 ºF |
| 07563412 | N/A Barksdale 0 to 100 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 100 psi | Direct Current (DC) Excitation Voltage N/A 12 to 30 V | Series N/A 425 | Temperature Range N/A -40 to 185 ºF |
| 07563413 | N/A Barksdale 0 to 100 Pound Per Square Inch (psi) Pressure Range General Industrial (Amplified) Transducer | Pressure Range N/A 0 to 100 psi | Direct Current (DC) Excitation Voltage N/A 12 to 30 V | Series N/A 425 | Temperature Range N/A -40 to 185 ºF |