| Items |
04390664 SMC® 0.236 Inch (in) Tube Outside Diameter and 3.06 Pound (lb) Weight Flame Resistant Triple-Layer Polyurethane Tubing |
06932958 SMC® 0.236 Inch (in) Tube Outside Diameter Flame Resistant Triple-Layer Polyurethane Tubing |
06777347 SMC® 0.236 Inch (in) Tube Outside Diameter Flame Resistant Triple-Layer Polyurethane Tubing |
05149919 SMC® 0.313 Inch (in) Tube Outside Diameter Flame Resistant Triple-Layer Polyurethane Tubing |
05149921 SMC® 0.313 Inch (in) Tube Outside Diameter Flame Resistant Triple-Layer Polyurethane Tubing |
|||||
| Description | N/A TRTU0604B-20 | N/A TRTU0604BU-100 | N/A TRTU0604BU-20 | N/A TRTU0805B-20 (Black 8 mm) | N/A TRTU0805BU-20 (Blue 8 mm) | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TRTU0604B-20 | N/A TRTU0604BU-100 | N/A TRTU0604BU-20 | N/A TRTU0805B-20 | N/A TRTU0805BU-20 | |||||
| Color | N/A Black | N/A Blue | N/A Blue | N/A Black | N/A Blue | |||||
| Fluid Type | N/A Air Water | |||||||||
| Length | N/A 20 m | N/A 100 m | N/A 20 m | N/A 20 m | N/A 20 m | |||||
| Material Specification | N/A Flame Resistant Polyolefin Outer Layer is Equivalent to UL-94 Standard V-0 | |||||||||
| Minimum Bend Radius | N/A 50 mm | N/A 50 mm | N/A 50 mm | N/A 60 mm | N/A 60 mm | |||||
| Operating Temperature [Min] | N/A 50 ºF | N/A 50 ºF | N/A 50 ºF | N/A 60 ºF | N/A 60 ºF | |||||
| Operating Temperature [Max] | N/A 104 ºF | |||||||||
| Operating Pressure at Room Temperature | N/A 116 psi | |||||||||
| Physical Resistance | N/A Fire Spatter | N/A | N/A | N/A | N/A | |||||
| Tube Inside Diameter | N/A 0.158 in4 mm | N/A 0.158 in4 mm | N/A 0.158 in4 mm | N/A 0.197 in5 mm | N/A 0.197 in5 mm | |||||
| Inside Tube Material | N/A Polyurethane | |||||||||
| Outside Tube Material | N/A Flame Retardant Polyolefin | |||||||||
| Middle Tube Material | N/A Polyolefin Resin | |||||||||
| Tube Outside Diameter | N/A 0.236 in6 mm | N/A 0.236 in6 mm | N/A 0.236 in6 mm | N/A 0.313 in8 mm | N/A 0.313 in8 mm | |||||
| Tube Material | N/A | |||||||||
| Typical Applications | N/A Flame Resistance General Purpose Air/Water | |||||||||
| Weight | N/A 3.06 lb | N/A | N/A | N/A | N/A | |||||
|
|
||||||||||