COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Flame Resistant Double-Layer Nylon Tubing

SMC® 0.236 Inch (in) Tube Outside Diameter and 11.77 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing

SMC® Flame Resistant Double-Layer Nylon Tubing

SMC® 0.472 Inch (in) Tube Outside Diameter and 25.25 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing

SMC® Flame Resistant Double-Layer Nylon Tubing

SMC® 0.236 Inch (in) Tube Outside Diameter and 11.76 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing

SMC® Flame Resistant Double-Layer Nylon Tubing

SMC® 0.236 Inch (in) Tube Outside Diameter and 11.97 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing

SMC® Flame Resistant Double-Layer Nylon Tubing

SMC® 0.313 Inch (in) Tube Outside Diameter and 3.28 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing
Description N/A TRB0604BU-100 Tubing, Blue, 100 m N/A TRB1209BU-100 Tubing, Fire Resist N/A TRB0604G-100 Tubing (Green) 100 m N/A TRB0604B-100 Tubing (Black) 100 m N/A TRB0806G-20 Tubing, Fire Resist, Green
Supplier Name N/A SMC®
Manufacturer Part Number N/A TRB0604BU-100 N/A TRB1209BU-100 N/A TRB0604G-100 N/A TRB0604B-100 N/A TRB0806G-20
Color N/A Blue N/A Blue N/A Green N/A Black N/A Green
Fluid Type N/A Air Water
Shore D Hardness N/A 53 duro
Length N/A 100 m N/A 100 m N/A 100 m N/A 100 m N/A 20 m
Material N/A Nylon
Material Specification N/A PVC Outer Layer is Equivalent to UL-94, Standard V-0
Minimum Bend Radius N/A 15 mm N/A 45 mm N/A 15 mm N/A 15 mm N/A 28 mm
Operating Pressure at Room Temperature N/A 145 psi
Physical Resistance N/A Abrasion Chemical Fire Impact Thermal
Tube Inside Diameter N/A 0.158 in4 mm N/A 0.354 in9 mm N/A 0.158 in4 mm N/A 0.158 in4 mm N/A 0.236 in6 mm
Inside Tube Material N/A Nylon 11
Outside Tube Material N/A Polyvinyl Chloride (PVC)
Tube Outside Diameter N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 0.313 in8 mm
Tube Material N/A
Typical Applications N/A Flame Resistance General Purpose Air/Water
Weight N/A 11.77 lb N/A 25.25 lb N/A 11.76 lb N/A 11.97 lb N/A 3.28 lb