COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 44 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 11.77 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0604BU-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 25.25 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1209BU-100 N/A 100 m N/A 0.354 in9 mm N/A 0.472 in12 mm
N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 11.76 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0604G-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 11.97 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0604B-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 3.28 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0806G-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 16.54 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0806W-100 N/A 100 m N/A 0.236 in6 mm N/A 0.313 in8 mm
N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 3.01 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0806BU-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 2.95 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0806B-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 2.13 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0604BU-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 11.88 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0604W-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 20.32 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1075BU-100 N/A 100 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 21.06 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1075W-100 N/A 100 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 16.27 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0806BU-100 N/A 100 m N/A 0.236 in6 mm N/A 0.313 in8 mm
N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 21.45 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1075G-100 N/A 100 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 16.38 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0806B-100 N/A 100 m N/A 0.236 in6 mm N/A 0.313 in8 mm
N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 16.98 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0806G-100 N/A 100 m N/A 0.236 in6 mm N/A 0.313 in8 mm
N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 2.86 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0806Y-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 21.12 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1075B-100 N/A 100 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 2.21 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB0604B-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 3.40 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1075W-20 N/A 20 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 5.08 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1209W-20 N/A 20 m N/A 0.354 in9 mm N/A 0.472 in12 mm
N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.15 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1075BU-20 N/A 20 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 3.71 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1075G-20 N/A 20 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 3.74 Pound (lb) Weight Flame Resistant Double-Layer Nylon Tubing N/A TRB1075B-20 N/A 20 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
N/A SMC® 0.236 Inch (in) Tube Outside Diameter Flame Resistant Double-Layer Nylon Tubing N/A TRB0604W-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
1 - 25 of 44 | Results Per Page | View | Unit of Measure
1 2