| Items |
04576841 SMC® 0.236 Inch (in) Tube Outside Diameter and 2.21 Pound (lb) Weight Fluoropolymer (FEP) Tubing |
04576831 SMC® 0.156 Inch (in) Tube Outside Diameter and 1.02 Pound (lb) Weight Fluoropolymer (FEP) Tubing |
04576832 SMC® 0.156 Inch (in) Tube Outside Diameter and 0.95 Pound (lb) Weight Fluoropolymer (FEP) Tubing |
03891985 SMC® 0.236 Inch (in) Tube Outside Diameter and 1.25 Pound (lb) Weight Fluoropolymer (FEP) Tubing |
03591478 SMC® 0.156 Inch (in) Tube Outside Diameter and 0.79 Pound (lb) Weight Fluoropolymer (FEP) Tubing |
|||||
| Description | N/A TH0806BU-20 | N/A TH0402BU-20 | N/A TH0402N-20 | N/A TH0604BU-20 | N/A TH0425N-20 | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TH0806BU-20 | N/A TH0402BU-20 | N/A TH0402N-20 | N/A TH0604BU-20 | N/A TH0425N-20 | |||||
| Color | N/A Blue (Translucent) | N/A Blue (Translucent) | N/A Translucent | N/A Blue (Translucent) | N/A Translucent | |||||
| Fluid Type | N/A Air Inert Gas Water | |||||||||
| Length | N/A 20 m | |||||||||
| Material | N/A Fluorinated Ethylene Propylene Resin | |||||||||
| Material Specification | N/A Complies with FDA 177-1550 dissolution test. | |||||||||
| Material Full Name | N/A | |||||||||
| Operating Pressure at Room Temperature | N/A 145 psi | N/A 334 psi | N/A 334 psi | N/A 218 psi | N/A 247 psi | |||||
| Physical Resistance | N/A Chemical Heat | N/A | N/A Chemical Heat | N/A Chemical Heat | N/A Chemical Heat | |||||
| Recommended Radius | N/A 60 mm | N/A 15 mm | N/A 15 mm | N/A 35 mm | N/A 20 mm | |||||
| Tube Close Bend Radius | N/A 40 mm | N/A 10 mm | N/A 10 mm | N/A 20 mm | N/A 15 mm | |||||
| Tube Inside Diameter | N/A 0.158 in4 mm | N/A 0.079 in2 mm | N/A 0.079 in2 mm | N/A 0.158 in4 mm | N/A 0.098 in2.5 mm | |||||
| Tube Material | N/A Fluoropolymer (Fluorinated ethylene propylene (FEP)) | |||||||||
| Tube Outside Diameter | N/A 0.236 in6 mm | N/A 0.156 in4 mm | N/A 0.156 in4 mm | N/A 0.236 in6 mm | N/A 0.156 in4 mm | |||||
| Typical Applications | N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas | |||||||||
| Weight | N/A 2.21 lb | N/A 1.02 lb | N/A 0.95 lb | N/A 1.25 lb | N/A 0.79 lb | |||||
|
|
||||||||||