| Items |
04339870 SMC® 0.472 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing |
02766647 SMC® 0.156 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing |
02766648 SMC® 0.236 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing |
02931513 SMC® 0.313 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing |
02753230 SMC® 0.394 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing |
|||||
| Description | N/A TL1210-10 Fluoro Resin Tubing | N/A TL0403-20 | N/A TL0604-20 | N/A TL0806-20 Tubing | N/A TL1008-10 Super PFA Tubing | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TL1210-10 | N/A TL0403-20 | N/A TL0604-20 | N/A TL0806-20 | N/A TL1008-10 | |||||
| Color | N/A Translucent | |||||||||
| Fluid Type | N/A Air Inert Gas Water | |||||||||
| Length | N/A 10 m | N/A 20 m | N/A 20 m | N/A 20 m | N/A 10 m | |||||
| Minimum Bend Radius | N/A 110 mm | N/A 20 mm | N/A 20 mm | N/A 40 mm | N/A 65 mm | |||||
| Operating Pressure at Room Temperature | N/A 101 psi | N/A 145 psi | N/A 145 psi | N/A 145 psi | N/A 131 psi | |||||
| Physical Resistance | N/A Chemical Heat | N/A Chemical Heat | N/A Chemical Heat | N/A Chemical Heat | N/A | |||||
| Tube Inside Diameter | N/A 0.394 in10 mm | N/A 0.118 in3 mm | N/A 0.158 in4 mm | N/A 0.236 in6 mm | N/A 0.315 in8 mm | |||||
| Tube Material | N/A Super Perfluoroalkoxy Alkanes (PFA) | |||||||||
| Tube Outside Diameter | N/A 0.472 in12 mm | N/A 0.156 in4 mm | N/A 0.236 in6 mm | N/A 0.313 in8 mm | N/A 0.394 in10 mm | |||||
| Typical Applications | N/A General Purpose Air/Water Heat Resistance Inert Gas | |||||||||
| Weight | N/A 0.53 lb | N/A 0.77 lb | N/A 1.61 lb | N/A 1.92 lb | N/A 0.9 lb | |||||
| Tube Size | N/A | |||||||||
|
|
||||||||||