COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Polyurethane Coil Tubing

SMC® 0.098 Inch (in) Tube Inside Diameter and 0.14 Pound (lb) Weight Polyurethane Coil Tubing

SMC® Polyurethane Coil Tubing

SMC® 0.098 Inch (in) Tube Inside Diameter and 0.19 Pound (lb) Weight Polyurethane Coil Tubing

SMC® Polyurethane Coil Tubing

SMC® 0.098 Inch (in) Tube Inside Diameter and 0.20 Pound (lb) Weight Polyurethane Coil Tubing

SMC® Polyurethane Coil Tubing

SMC® 0.158 Inch (in) Tube Inside Diameter and 0.21 Pound (lb) Weight Polyurethane Coil Tubing

SMC® 0.158 Polyurethane Coil Tubing (06975037)

SMC® 0.158 Polyurethane Coil Tubing
Description N/A TCU0425B-1 Tubing, Coil-Type N/A TCU0425B-2 Tubing N/A TCU0425B-3 Tubing N/A TCU0604B-1 Tubing, Coil N/A TCU0604B-1-3-X6
Supplier Name N/A SMC®
Manufacturer Part Number N/A TCU0425B-1 N/A TCU0425B-2 N/A TCU0425B-3 N/A TCU0604B-1 N/A TCU0604B-1-3-X6
Color N/A Black
Fluid Type N/A Air
Shore A Hardness N/A 95 duro
Maximum Operating Length N/A 1.5 m N/A 1.5 m N/A 1 m N/A 2 m N/A 2 m
Operating Temperature [Max] N/A 140 ºF
Operating Temperature [Min] N/A -4 ºF
Number of Coil Windings Per Tube Length N/A 52 N/A 35 N/A 22 N/A 54 N/A 54
Number of Tubes N/A 1 N/A 2 N/A 3 N/A 1 N/A 1
Operating Medium N/A Air Only
Operating Pressure at Room Temperature N/A 116 psi
Tube Inside Diameter N/A 0.098 in2.5 mm N/A 0.098 in2.5 mm N/A 0.098 in2.5 mm N/A 0.158 in4 mm N/A 0.158 in4 mm
Tube Material N/A Polyurethane
Tube Outside Diameter N/A 0.156 in4 mm N/A 0.156 in4 mm N/A 0.156 in4 mm N/A 0.236 in6 mm N/A 0.236 in6 mm
Typical Applications N/A General Purpose Air
Weight N/A 0.14 lb N/A 0.19 lb N/A 0.2 lb N/A 0.210 lb N/A