| Items |
02005554 SMC® 0.472 Inch (in) Tube Outside Diameter and 3.14 Pound (lb) Weight Soft Polyurethane Tubing |
02005546 SMC® 0.236 Inch (in) Tube Outside Diameter and 0.78 Pound (lb) Weight Soft Polyurethane Tubing |
03827285 SMC® 0.313 Inch (in) Tube Outside Diameter and 1.68 Pound (lb) Weight Soft Polyurethane Tubing |
02005540 SMC® 0.156 Inch (in) Tube Outside Diameter and 0.43 Pound (lb) Weight Soft Polyurethane Tubing |
04577097 SMC® 0.472 Inch (in) Tube Outside Diameter and 3.16 Pound (lb) Weight Soft Polyurethane Tubing |
|||||
| Description | N/A TUS1208B-20 Tubing, Soft Polyurethane | N/A TUS0604BU-20 Tubing, Soft Polyurethane | N/A TUS0805N-20 | N/A TUS0425N-20 Tubing, Soft Polyurethane | N/A TUS1208BU-20 | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TUS1208B-20 | N/A TUS0604BU-20 | N/A TUS0805N-20 | N/A TUS0425N-20 | N/A TUS1208BU-20 | |||||
| Color | N/A Black | N/A Blue | N/A Translucent | N/A Translucent | N/A Blue | |||||
| Media | N/A Air Only | |||||||||
| Fluid Type | N/A Air | |||||||||
| Shore A Hardness | N/A 95 duro | |||||||||
| Length | N/A 20 m | |||||||||
| Operating Temperature [Max] | N/A 140 ºF | |||||||||
| Operating Temperature [Min] | N/A -4 ºF | |||||||||
| Minimum Bend Radius | N/A 29 mm | N/A 15 mm | N/A 15 mm | N/A 8 mm | N/A 29 mm | |||||
| Operating Pressure at Room Temperature | N/A 87 psi | |||||||||
| Physical Resistance | N/A Abrasion Chemical Cut Kink Tear | |||||||||
| Tube Inside Diameter | N/A 0.315 in8 mm | N/A 0.158 in4 mm | N/A 0.197 in5 mm | N/A 0.098 in2.5 mm | N/A 0.315 in8 mm | |||||
| Tube Material | N/A Polyurethane | |||||||||
| Tube Outside Diameter | N/A 0.472 in12 mm | N/A 0.236 in6 mm | N/A 0.313 in8 mm | N/A 0.156 in4 mm | N/A 0.472 in12 mm | |||||
| Typical Applications | N/A General Purpose Air | |||||||||
| Weight | N/A 3.14 lb | N/A 0.78 lb | N/A 1.68 lb | N/A 0.43 lb | N/A 3.16 lb | |||||
|
|
||||||||||