Item # |
Item Name |
Manufacturer Part Number |
Length |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 02005554 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 3.14 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS1208B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.315 in8 mm | Tube Outside Diameter N/A 0.472 in12 mm |
| 02005546 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.78 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0604BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
| 03827285 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 1.68 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0805N-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.197 in5 mm | Tube Outside Diameter N/A 0.313 in8 mm |
| 02005540 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.43 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0425N-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
| 04577097 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 3.16 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS1208BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.315 in8 mm | Tube Outside Diameter N/A 0.472 in12 mm |
| 02940228 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.34 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS1065BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.256 in6.5 mm | Tube Outside Diameter N/A 0.394 in10 mm |
| 02005542 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.47 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0425W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
| 02703756 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 3.47 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0425B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
| 03008402 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 1.31 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0805BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.197 in5 mm | Tube Outside Diameter N/A 0.313 in8 mm |
| 02005541 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.39 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0425R-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
| 02005551 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 1.47 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0805B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.197 in5 mm | Tube Outside Diameter N/A 0.313 in8 mm |
| 04577089 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 4.08 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0425BU-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
| 03695175 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.85 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0604R-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
| 02005543 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.42 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0425Y-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
| 02005537 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.40 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0425B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
| 02005547 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.84 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0604N-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
| 02415210 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 5.62 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0604B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
| 02005539 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.25 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0425G-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
| 03390666 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.16 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS1065B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.256 in6.5 mm | Tube Outside Diameter N/A 0.394 in10 mm |
| 02005549 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.94 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0604Y-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
| 03001758 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 6.30 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0604BU-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
| 02005548 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.75 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0604W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
| 02005538 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.41 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0425BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
| 04577092 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 2.21 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0805R-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.197 in5 mm | Tube Outside Diameter N/A 0.313 in8 mm |
| 02005545 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.92 Pound (lb) Weight Soft Polyurethane Tubing | Manufacturer Part Number N/A TUS0604B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |