| Items |
07148424 PCI Procal Inc. UTRY Series 0.4380 inch (in) Bore Diameter U-Groove Yoke Track Roller |
07148426 PCI Procal Inc. UTRY Series 0.5000 inch (in) Bore Diameter U-Groove Yoke Track Roller |
07148429 PCI Procal Inc. UTRY-SS Series 0.6250 inch (in) Bore Diameter U-Groove Yoke Track Roller |
07148430 PCI Procal Inc. UTRY Series 1.0000 inch (in) Bore Diameter U-Groove Yoke Track Roller |
07148435 PCI Procal Inc. UTRY Series 1.2500 inch (in) Bore Diameter U-Groove Yoke Track Roller |
|||||
| Description | N/A UTRY-1.75 U-Groove Track Roller Yoke | N/A UTRY-2.00 U-Groove Track Roller Yoke | N/A UTRY-2.50-SS U Groove Track Roller | N/A UTRY-3.50 U-Groove Track Roller Yoke | N/A UTRY-4.50A U-Groove Track Roller Yoke | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A UTRY-1.75 | N/A UTRY-2.00 | N/A UTRY-2.50-SS | N/A UTRY-3.50 | N/A UTRY-4.50A | |||||
| Series | N/A UTRY | N/A UTRY | N/A UTRY-SS | N/A UTRY | N/A UTRY | |||||
| Axial Dynamic Load Capacity | N/A 764.000 lbf | N/A 764.000 lbf | N/A 1591 lbf | N/A 5790 lbf | N/A 3145 lbf | |||||
| Axial Static Load Capacity | N/A 287.000 lbf | N/A 287.000 lbf | N/A 562 lbf | N/A 12000 lbf | N/A 1304 lbf | |||||
| Bearing Element | N/A Balls | N/A Balls | N/A Balls | N/A Tapered Rollers | N/A Balls | |||||
| Bore Diameter | N/A 0.4380 in | N/A 0.5000 in | N/A 0.6250 in | N/A 1.0000 in | N/A 1.2500 in | |||||
| Closure Type | N/A Sealed | |||||||||
| Groove Diameter | N/A 0.5000 in | N/A 0.6250 in | N/A 0.7500 in | N/A 1 in | N/A 1 in | |||||
| Lubrication Type | N/A Sealed for Life | |||||||||
| UPC Code | N/A 00841946108289 | N/A 00841946108302 | N/A 00841946108333 | N/A 00841946108357 | N/A 00841946108401 | |||||
| Operating Temperature [Max] | N/A 250 ºF | |||||||||
| Overall Width | N/A 0.9370 in | N/A 1.0630 in | N/A 1.3130 in | N/A 1.8130 in | N/A 2.3130 in | |||||
| Point Diameter | N/A 1.5000 in | N/A 1.7500 in | N/A 2.0000 in | N/A 3.0000 in | N/A 4.0000 in | |||||
| Radial Dynamic Load Capacity | N/A 1683 lbf | N/A 1683 lbf | N/A 3624 lbf | N/A 14300 lbf | N/A 6483 lbf | |||||
| Radial Static Load Capacity | N/A 1147 lbf | N/A 1147 lbf | N/A 2248 lbf | N/A 20000 lbf | N/A 5216 lbf | |||||
| Roller Diameter | N/A 1.7500 in | N/A 2.0000 in | N/A 2.5000 in | N/A 3.5000 in | N/A 4.5000 in | |||||
| Roller Material | N/A Carbon Steel | N/A Carbon Steel | N/A Stainless Steel | N/A Carbon Steel | N/A Carbon Steel | |||||
| Roller Width | N/A 0.8800 in | N/A 1 in | N/A 1.2500 in | N/A 1.7500 in | N/A 2.2500 in | |||||
| Seal Type | N/A Rubber Lip | N/A Rubber Lip | N/A Fluorocarbon Lip | N/A Rubber Dual Lip | N/A Rubber Lip | |||||
| Tread Width | N/A 0.4400 in | N/A 0.5000 in | N/A 0.7100 in | N/A 0.8700 in | N/A 0.8700 in | |||||
| Weight | N/A 0.42 lb | N/A 0.65 lb | N/A 1.19 lb | N/A 3.500 lb | N/A 7.93 lb | |||||
| Width to Groove Center | N/A 0.4700 in | N/A 0.5300 in | N/A 0.6600 in | N/A 0.9100 in | N/A 1.1600 in | |||||
|
|
||||||||||