COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
PCI Procal Inc. VTRY Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller (00088737)

PCI Procal Inc. VTRY Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller

PCI Procal Inc. VTRY Series 3.7560 Inch (in) Bore Diameter V-Groove Yoke Track Roller (00088747)

PCI Procal Inc. VTRY Series 3.7560 Inch (in) Bore Diameter V-Groove Yoke Track Roller

PCI Procal Inc. VTRY Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller (00088737)

PCI Procal Inc. VTRY Series 2.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller

PCI Procal Inc. VTRY Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller (00088737)

PCI Procal Inc. VTRY Series 1.0000 Inch (in) Bore Diameter V-Groove Yoke Track Roller

PCI Procal Inc. VTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller (02751693)

PCI Procal Inc. VTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller
Description N/A VTRY-5.5 V-Grooved Yoke Roller N/A VTRY 10.50 Track Roller N/A VTRY-7.5 V-Grooved Yoke Roller N/A VTRY-4.5 V-Grooved Yoke Roller N/A VTRY-3.50 V-Grooved Yoke Roller
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A VTRY-5.50 N/A VTRY-10.50 N/A VTRY-7.50 N/A VTRY-4.50 N/A VTRY-3.50
Series N/A VTRY
Axial Dynamic Load Capacity N/A N/A 53600 lbf N/A N/A N/A
Axial Static Load Capacity N/A N/A 147000 lbf N/A N/A N/A
Bearing Element N/A Tapered Rollers N/A Tapered Rollers N/A Tapered Rollers N/A Tapered Rollers N/A Balls - Two Rows
Bore Diameter N/A 1.2500 in N/A 3.7560 in N/A 2.2500 in N/A 1.0000 in N/A 0.7500 in
Closure Type N/A Double Sealed N/A Sealed N/A Double Sealed N/A Double Sealed N/A Double Sealed
Groove Diameter N/A N/A 9.0000 in N/A N/A N/A
Lubrication Hole Location N/A None
Lubrication Type N/A N/A Sealed for Life N/A N/A N/A
UPC Code N/A N/A 00841946108845 N/A N/A N/A
Operating Temperature Range N/A -30 to 225 ºF N/A 250 ºF N/A -30 to 225 ºF N/A -30 to 225 ºF N/A -30 to 225 ºF
Overall Width N/A N/A 5.0000 in N/A N/A N/A
Point Diameter N/A 4.0000 in N/A 9.0000 in N/A 6.0000 in N/A 3.0000 in N/A 2.2500 in
Prop 65 N/A
Radial Dynamic Load Capacity N/A 17600 lb N/A 134600 lbf N/A 35830 lb N/A 14300 lb N/A 4080 lb
Radial Static Load Capacity N/A 27200 lb N/A 250000 lbf N/A 56200 lb N/A 20000 lb N/A 2380 lb
Roller Diameter N/A 5.5000 in N/A 10.5000 in N/A 7.5000 in N/A 4.5000 in N/A 3.5000 in
Roller Material N/A Chrome Steel N/A Carbon Steel N/A Chrome Steel N/A Chrome Steel N/A Chrome Steel
Roller Width N/A 2.2500 in N/A 4.7500 in N/A 3.25 in N/A 1.7500 in N/A 1.6250 in
Seal Type N/A N/A Rubber Lip N/A N/A N/A
V-Groove Angle N/A N/A 90 º N/A N/A N/A
Weight N/A N/A 88.120 lb N/A N/A N/A
Width to Groove Center N/A N/A 2.5000 in N/A N/A N/A
Features & Benefits N/A N/A
  • V-Grooved Track Rollers provide dual direction location and are used with "V" tracks which reduce buildup on the rolling surface
  • Like most locational units, V-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment
N/A N/A N/A