Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 00088737 | N/A PCI Procal Inc. VTRY Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 17600 lb | Radial Static Load Capacity N/A 27200 lb | Roller Diameter N/A 5.5000 in | Roller Width N/A 2.2500 in |
| 00088747 | N/A PCI Procal Inc. VTRY Series 3.7560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 134600 lbf | Radial Static Load Capacity N/A 250000 lbf | Roller Diameter N/A 10.5000 in | Roller Width N/A 4.7500 in |
| 00088741 | N/A PCI Procal Inc. VTRY Series 2.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 35830 lb | Radial Static Load Capacity N/A 56200 lb | Roller Diameter N/A 7.5000 in | Roller Width N/A 3.25 in |
| 00088733 | N/A PCI Procal Inc. VTRY Series 1.0000 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 14300 lb | Radial Static Load Capacity N/A 20000 lb | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.7500 in |
| 02751693 | N/A PCI Procal Inc. VTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 4080 lb | Radial Static Load Capacity N/A 2380 lb | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6250 in |
| 02624187 | N/A PCI Procal Inc. VTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 10880 lb | Radial Static Load Capacity N/A 7630 lb | Roller Diameter N/A 3.7500 in | Roller Width N/A 1.5000 in |
| 00088745 | N/A PCI Procal Inc. VTRY Series 3.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 83700 lb | Radial Static Load Capacity N/A 159800 lb | Roller Diameter N/A 9.5000 in | Roller Width N/A 4.2500 in |
| 00088735 | N/A PCI Procal Inc. VTRY Series 1.1250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 17600 lb | Radial Static Load Capacity N/A 27200 lb | Roller Diameter N/A 5.5000 in | Roller Width N/A 2.0000 in |
| 00088739 | N/A PCI Procal Inc. VTRY Series 1.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 35870 lb | Radial Static Load Capacity N/A 58400 lb | Roller Diameter N/A 6.5000 in | Roller Width N/A 2.7500 in |
| 00088743 | N/A PCI Procal Inc. VTRY Series 2.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 42400 lb | Radial Static Load Capacity N/A 79800 lb | Roller Diameter N/A 8.5000 in | Roller Width N/A 3.75 in |
| 00088749 | N/A PCI Procal Inc. VTRY Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 11.5000 in | Roller Width N/A 5.2500 in |
| 02249554 | N/A PCI Procal Inc. VTRY Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 3400 lb | Radial Static Load Capacity N/A 2240 lb | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.2500 in |
| 07148461 | N/A PCI Procal Inc. VTRY-SS Series 0.4380 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 0.8800 in |
| 07148462 | N/A PCI Procal Inc. VTRY-SS Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.2500 in |
| 07148464 | N/A PCI Procal Inc. VTRY-SS Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.2500 in |
| 06777063 | N/A PCI Procal Inc. VTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 4334 lbf | Radial Static Load Capacity N/A 2945 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.5000 in |
| 07148466 | N/A PCI Procal Inc. VTRY-SS Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 2735 lbf | Radial Static Load Capacity N/A 2524 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.5000 in |
| 09325229 | N/A PCI Procal Inc. VTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 3.7500 in | Roller Width N/A 1.5000 in |
| 04749986 | N/A PCI Procal Inc. VTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 3.7500 in | Roller Width N/A 1.5000 in |
| 07148467 | N/A PCI Procal Inc. VTRY Series 1.0000 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.7500 in |
| 07148469 | N/A PCI Procal Inc. VTRY Series 1.1250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 17600 lbf | Radial Static Load Capacity N/A 27200 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.0000 in |
| 07148471 | N/A PCI Procal Inc. VTRY-SS Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 17600 lbf | Radial Static Load Capacity N/A 27200 lbf | Roller Diameter N/A 5.5000 in | Roller Width N/A 2.2500 in |
| 07148473 | N/A PCI Procal Inc. VTRY-SS Series 1.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 35870 lbf | Radial Static Load Capacity N/A 58400 lbf | Roller Diameter N/A 6.5000 in | Roller Width N/A 2.7500 in |
| 07148475 | N/A PCI Procal Inc. VTRY Series 2.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 42400 lbf | Radial Static Load Capacity N/A 79800 lbf | Roller Diameter N/A 8.5000 in | Roller Width N/A 3.75 in |
| 07148476 | N/A PCI Procal Inc. VTRY Series 3.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | Radial Dynamic Load Capacity N/A 83700 lbf | Radial Static Load Capacity N/A 159800 lbf | Roller Diameter N/A 9.5000 in | Roller Width N/A 4.2500 in |