COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
7006CVDUJ74 Angular Contact Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7006CVDUJ74

Series

N/A 70

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Contact Angle

N/A 15 º

Internal Clearance

N/A ABEC 7

UPC Code

N/A 3413520217860

Outside Diameter

N/A 55 mm

Overall Width

N/A 26 mm

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot