Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Closure Type |
Outside Diameter |
|---|---|---|---|---|---|
| 00059916 | N/A NTN 72B Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7222BG | Bore Diameter N/A 110 mm | Closure Type N/A Open | Outside Diameter N/A 200 mm |
| 00059257 | N/A NTN 72B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7207B | Bore Diameter N/A 35 mm | Closure Type N/A Open | Outside Diameter N/A 72 mm |
| 00061049 | N/A NTN 73B Series 130 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7326BG | Bore Diameter N/A 130 mm | Closure Type N/A Open | Outside Diameter N/A 280 mm |
| 03735661 | N/A NTN 70 Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7020 | Bore Diameter N/A 100 mm | Closure Type N/A Open | Outside Diameter N/A 150 mm |
| 00060354 | N/A NTN 73B Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7308BL1G | Bore Diameter N/A 40 mm | Closure Type N/A Open | Outside Diameter N/A 90 mm |
| 04054856 | N/A NTN BST Series Angular Contact Bearing | Manufacturer Part Number N/A BST20X47-1BDFP4 | Bore Diameter N/A | Closure Type N/A Open | Outside Diameter N/A |
| 00059210 | N/A NTN 72B Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7206B | Bore Diameter N/A 30 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |
| 04544630 | N/A NTN 70 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7003 | Bore Diameter N/A 17 mm | Closure Type N/A Open | Outside Diameter N/A 35 mm |
| 02171022 | N/A NTN 72B Series 130 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7226BG | Bore Diameter N/A 130 mm | Closure Type N/A Open | Outside Diameter N/A 230 mm |
| 00059350 | N/A NTN 72B Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7208BL1G | Bore Diameter N/A 40 mm | Closure Type N/A Open | Outside Diameter N/A 80 mm |
| 02357572 | N/A NTN 72B Series 105 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7221BL1G | Bore Diameter N/A 105 mm | Closure Type N/A Open | Outside Diameter N/A 190 mm |
| 00073050 | N/A NTN 70 Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7013 | Bore Diameter N/A 65 mm | Closure Type N/A Open | Outside Diameter N/A 100 mm |
| 00060384 | N/A NTN 73B Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7309BL1G | Bore Diameter N/A 45 mm | Closure Type N/A Open | Outside Diameter N/A 100 mm |
| 00060455 | N/A NTN 73B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7310BL1G | Bore Diameter N/A 50 mm | Closure Type N/A Open | Outside Diameter N/A 110 mm |
| 00061268 | N/A NTN 74B Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7411BG | Bore Diameter N/A 55 mm | Closure Type N/A Open | Outside Diameter N/A 140 mm |
| 04408744 | N/A NTN 72B Series 12 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7201BG | Bore Diameter N/A 12 mm | Closure Type N/A Open | Outside Diameter N/A 32 mm |
| 05050911 | N/A NTN 72C Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7205CP5 | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 52 mm |
| 03508902 | N/A NTN 72B Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7203B | Bore Diameter N/A 17 mm | Closure Type N/A Open | Outside Diameter N/A 40 mm |
| 00059621 | N/A NTN 72B Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7214BG | Bore Diameter N/A 70 mm | Closure Type N/A Open | Outside Diameter N/A 125 mm |
| 00060141 | N/A NTN 73B Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7304BG | Bore Diameter N/A 20 mm | Closure Type N/A Open | Outside Diameter N/A 52 mm |
| 00061316 | N/A NTN 74B Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7413BG | Bore Diameter N/A 65 mm | Closure Type N/A Open | Outside Diameter N/A 160 mm |
| 00060569 | N/A NTN 73B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7312BL1G | Bore Diameter N/A 60 mm | Closure Type N/A Open | Outside Diameter N/A 130 mm |
| 03735548 | N/A NTN 72 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7206 | Bore Diameter N/A 30 mm | Closure Type N/A Open | Outside Diameter N/A 62 mm |
| 00060339 | N/A NTN 73B Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7308BG | Bore Diameter N/A 40 mm | Closure Type N/A Open | Outside Diameter N/A 90 mm |
| 00060672 | N/A NTN 73B Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7314BG | Bore Diameter N/A 70 mm | Closure Type N/A Open | Outside Diameter N/A 150 mm |