COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
7017CVDUJ74 Angular Contact Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7017CVDUJ74

Series

N/A 70

Bore Diameter

N/A 85 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 15 º

Duplex Type

N/A Duplex Universal

Internal Clearance

N/A ABEC 7

UPC Code

N/A 3413520201548

Outside Diameter

N/A 130 mm

Overall Width

N/A 44 mm