COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BST20X47-1BDBP4 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A BST20X47-1BDBP4

Series

N/A BST

Bore Diameter

N/A 20 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 60 º

UPC Code

N/A 4547359463774

Outside Diameter

N/A 47 mm

Overall Width

N/A 30 mm

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Weight

N/A 0.54 lb