COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BNT002/GNP2 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A BNT002/GNP2

Series

N/A BNT

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 15 mm

Bore Type

N/A Round

Cage Material

N/A Phenolic Resin

Closure Type

N/A Open

Contact Angle

N/A 15 º

Fillet Radius

N/A 0.3 mm

Finish/Coating

N/A Uncoated

Maximum Speed

N/A 91500 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 32 mm

Overall Width

N/A 9 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 2

Radial Dynamic Load Capacity

N/A 4750 N

Radial Static Load Capacity

N/A 2220 N

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 0.07 lb