COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
7232BG Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7232BG

Series

N/A 72

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 160 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Closure Type

N/A Open

Contact Angle

N/A 40 º

Internal Clearance

N/A CN

UPC Code

N/A 4547359447668

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 290 mm

Overall Width

N/A 48 mm

Radial Dynamic Load Capacity

N/A 238000 N

Radial Static Load Capacity

N/A 279000 N

Weight

N/A 31.09 lb