COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
5S-2LA-BNS011LLB Angular Contact Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 5S-2LA-BNS011LLB

Series

N/A 5S

Bore Diameter

N/A 55 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 25 º

UPC Code

N/A 4547359834314

Outside Diameter

N/A 90 mm

Overall Width

N/A 18 mm