COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
7016UCG/GNP4 BB
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7016UCG/GNP4

Series

N/A 70

Bore Diameter

N/A 80 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 15 º

Internal Clearance

N/A CN

UPC Code

N/A 4547359641394

Outside Diameter

N/A 125 mm

Overall Width

N/A 22 mm